Product Details Portlet

D2MQ Ultra Subminiature Basic Switch

Ultra Slim Snap-action Switch with 2.7 mm in depth

  • Excellent electrical char acteristics and snap action mechanism in spite of its ultra small size.
  • Ideal for applicat ions where size is extremely limited and high reliability is demanded.
RoHS適合
Model 2D/3D CAD
D2MQ-1 Download
D2MQ-1-105 Download
D2MQ-1-TL Download
D2MQ-1-TR Download
D2MQ-1L Download
D2MQ-1L-105 Download
D2MQ-1L-TL Download
D2MQ-1L-TR Download
D2MQ-4L-1 Download
D2MQ-4L-1-L Download
D2MQ-4L-1-R Download
D2MQ-4L-105-1 Download
D2MQ-4L-105-1-L Download
D2MQ-4L-105-1-R Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Rating

Terminals


Actuator
0.5 A
Straight
terminals
img
Left- angled
terminals
img
Right- angled
terminals
img
Pin plunger

img
D2MQ-1 D2MQ-1-TL D2MQ-1-TR
Leaf lever

img
D2MQ-1L D2MQ-1L-TL D2MQ-1L-TR
Hinge leaf lever

img
D2MQ-4L-1 D2MQ-4L-1-L D2MQ-4L-1-R

Rating

Terminals


Actuator
50 mA
Straight
terminals
img
Left- angled
terminals
img
Right -angled
terminals
img
Pin plunger

img
D2MQ-1-105 --- ---
Leaf lever

img
D2MQ-1L-105 --- ---
Hinge leaf lever

img
D2MQ-4L-105-1 D2MQ-4L-105-1-L D2MQ-4L-105-1-R
Note: The terminal shape drawings indicate the shape when the Switch is viewed from the direction of the arrow in the drawing below.
  img
Contact Form
SPDT
Ratings
Type


Rated voltage
Item
Silver-plated contact type
Gold-plated contact type
Resistive load
30 VDC 0.5A 50mA
Note: The ratings values apply under the following test conditions:
Ambient temperature:20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min

Characteristics
Permissible operating speed
0.1 mm to 0.5 mm/s (for pin plunger models)
Permissible operating frequency
Mechanical: 60 operations/min max.
Electrical:

30 operations/min max.

Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance
(initial value)
100 mΩ max.
Dielectric strength
500 VAC, 50/60 Hz for 1 min between terminals at the same polarity
500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground
Vibration resistance * 1
Malfunction:10 to 55 Hz, 1.5-mm double amplitude (see note2)
Shock resistance
Destruction: 1,000 m/s2 {approx. 100G} max.
Malfunction* 1: 300 m/s2 {approx. 30G} max.
Durability * 2
Mechanical: 30,000 operations min. (60 operations/min)
Electrical: 10,000 operations min. (30 operations/min)
Degree of protection
IEC IP40
Ambient operating temperature
-15ºC to +70ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating
humidity
35% to 85% (for +5ºC to +35 ºC)
Weight
Approx. 0.3 g
Note: The data given above are initial values.

* 1 For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1ms max.
  * 2 For testing conditions, consult your OMRON sales representative.
Note: 1. The illustrations and drawings are for PCB terminals (straight) models.
Refer to "Terminals/Appearances" of the previous page for details on models with PCB terminals (Right-angled) and PCB terminals (Leftangled).
  2. Unless otherwise specified, a tolerance of ±0.15 mm applies to all dimensions.
  3. The operating characteristics are for operation in the A direction()

The illustrations and drawings are for PCB terminals (straight) models. Refer to "■Terminals/Appearances" of the previous page for details on models with PCB terminals (Right-angled) and PCB terminals (Left-angled).
Pin Plunger Models
D2MQ-1 (Straight terminals)
D2MQ-1-TL (Left -angled terminals)
D2MQ-1-TR (Right -angled terminals)
D2MQ-1-105 (Straight terminals)
D2MQ:dimensions1
img
OF max.
RF min.
1.18 N {120 gf}
0.19 N {20 gf}
PT max.
OT min.
MD max.
0.4 mm
0.1 mm
0.1 mm
OP
5.7±0.2 mm


Leaf Lever Models
D2MQ-1L (Straight terminals)
D2MQ-1L-TL (Left -angled terminals)
D2MQ-1L-TR (Right -angled terminals)
D2MQ-1L-105 (Straight terminal)
D2MQ:dimensions2
img
OF max.
RF min.
0.59 N {60 gf}
0.08 N {8 gf}
PT max.
OT min.
MD max.
2.4 mm
0.3 mm
0.7 mm
FP max.
OP
9.6 mm
6.7±0.5 mm


Hinge Leaf Lever Models

D2MQ-4L-1 (Straight Terminals)
D2MQ-4L-1-L (Left-angled terminals)
DD2MQ-4L-1-R (Right-angled terminals)
D2MQ-4L-105-1 (Straight Terminals)
D2MQ-4L-105-1-L (Left-angled terminals)
D2MQ-4L-105-1-R (Right-angled terminals)
D2MQ:dimensions3
img
OF max.
RF min.
0.39 N {40 gf}
0.04 N {4 gf}
PT max.
OT min.
MD max.
2.1 mm
0.3 mm
0.7 mm
FP max.
OP
8.7 mm
7.1±0.5 mm

Cautions

●Soldering

•Terminal connections
When soldering terminals manually, perform soldering within 3 seconds at iron tip temperature no higher than 300°C. Do not apply any external force for 1 minute after soldering. When applying solder, keep the solder away from the case of the Switch and do not allow solder or flux to flow into the case. It is recommended that you apply flux guard to the mounting surface of the Switch.

Correct Use

●Mounting

•Use M1.4 mounting screws with screws to securely mount the Switch. Tighten the screws to a torque of 0.1 Nm {0.8 to 1 kgfcm}.

●Operation

•Do not apply a force more than two times the rated operating force to the actuator and leaf lever.
•Provide an amount of OT that equals or exceeds the standard.
•Do not change the operating position by modifying the actuator.
•Do not use the Switch in an application where the operating speed is extremely slow or the actuator is set in the midpoint between the free position and operating position.
•Mount the pin plunger so that the operating force is applied in perpendicular alignment with the stroke of the actuator.
•Do not apply a shock to the actuator, otherwise, the Switch may be damaged.
•Do not apply excessive force to the actuator of the Leaf Lever Switch in the operating, releasing, and horizontal directions.