Product Details Portlet

D2F Ultra Subminiature Basic Switch

Ultra Subminiature Basic Switch with plenty of terminal variations

  • Incorporating a snapping mechanism made with two highly precise split springs that ensures long durability.
  • Using insertion molded terminals that prevents flux penetration.
  • In addition to self-clinching PCB, left-angled, right-angled terminals, 2 types of soldering terminals are available.
  • Lineup of 5A type for high load applications.
RoHS適合
Model 2D/3D CAD
D2F Download
D2F-01 Download
D2F-01-A Download
D2F-01-A1 Download
D2F-01-D Download
D2F-01-D3 Download
D2F-01-T Download
D2F-01F Download
D2F-01F-A Download
D2F-01F-A1 Download
D2F-01F-D Download
D2F-01F-D3 Download
D2F-01F-T Download
D2F-01FL Download
D2F-01FL-A Download
D2F-01FL-A1 Download
D2F-01FL-D Download
D2F-01FL-D3 Download
D2F-01FL-T Download
D2F-01FL2 Download
D2F-01FL2-A Download
D2F-01FL2-A1 Download
D2F-01FL2-D Download
D2F-01FL2-D3 Download
D2F-01FL2-T Download
D2F-01FL3 Download
D2F-01FL3-A Download
D2F-01FL3-A1 Download
D2F-01FL3-D Download
D2F-01FL3-D3 Download
D2F-01FL3-T Download
D2F-01FL30-A1 Download
D2F-01L Download
D2F-01L-A Download
D2F-01L-A1 Download
D2F-01L-D Download
D2F-01L-D3 Download
D2F-01L-T Download
D2F-01L2 Download
D2F-01L2-A Download
D2F-01L2-A1 Download
D2F-01L2-D Download
D2F-01L2-D3 Download
D2F-01L2-T Download
D2F-01L3 Download
D2F-01L3-A Download
D2F-01L3-A1 Download
D2F-01L3-D Download
D2F-01L3-D3 Download
D2F-01L3-T Download
D2F-01L30-A1 Download
D2F-5 Download
D2F-5L Download
D2F-5L3 Download
D2F-A Download
D2F-A1 Download
D2F-D Download
D2F-D3 Download
D2F-F Download
D2F-F-A Download
D2F-F-A1 Download
D2F-F-D Download
D2F-F-D3 Download
D2F-F-T Download
D2F-FL Download
D2F-FL-A Download
D2F-FL-A1 Download
D2F-FL-D Download
D2F-FL-D3 Download
D2F-FL-T Download
D2F-FL2 Download
D2F-FL2-A Download
D2F-FL2-A1 Download
D2F-FL2-D Download
D2F-FL2-D3 Download
D2F-FL2-T Download
D2F-FL3 Download
D2F-FL3-A Download
D2F-FL3-A1 Download
D2F-FL3-D Download
D2F-FL3-D3 Download
D2F-FL3-T Download
D2F-FL30-A1 Download
D2F-L Download
D2F-L-A Download
D2F-L-A1 Download
D2F-L-D Download
D2F-L-D3 Download
D2F-L-T Download
D2F-L2 Download
D2F-L2-A Download
D2F-L2-A1 Download
D2F-L2-D Download
D2F-L2-D3 Download
D2F-L2-T Download
D2F-L3 Download
D2F-L3-A Download
D2F-L3-A1 Download
D2F-L3-D Download
D2F-L3-D3 Download
D2F-L3-T Download
D2F-L30-A1 Download
D2F-T Download
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
List of Models
Ratings
Maximum Operating Force (OF) *

Actuator

Terminals
3A1A0.1A5 A
General-
purpose
1.47N
{150gf
Low
operating
force 0.74 N
{75 gf}
General-
purpose
1.47N
{150gf}
Low
operating
force 0.74 N
{75 gf}
General Purpose
1.47 N {150 gf}
Pin plunger
img
PCB terminals (Standard)D2FD2F-FD2F-01D2F-01FD2F-5
Self-clinching PCB terminalsD2F-TD2F-F-TD2F-01-TD2F-01F-T-
PCB terminals (Right-angled)D2F-AD2F-F-AD2F-01-AD2F-01F-A
PCB terminals (Left-angled)D2F-A1D2F-F-A1D2F-01-A1D2F-01F-A1
Solder terminalsD2F-D3D2F-F-D3D2F-01-D3D2F-01F-D3
Compact solder terminalsD2F-DD2F-F-DD2F-01-DD2F-01F-D
Hinge lever
img
PCB terminals (Standard)D2F-LD2F-FLD2F-01LD2F-01FLD2F-5L
Self-clinching PCB terminalsD2F-L-TD2F-FL-TD2F-01L-TD2F-01FL-T-
PCB terminals (Right-angled)D2F-L-AD2F-FL-AD2F-01L-AD2F-01FL-A
PCB terminals (Left-angled)D2F-L-A1D2F-FL-A1D2F-01L-A1D2F-01FL-A1
Solder terminalsD2F-L-D3D2F-FL-D3D2F-01L-D3D2F-01FL-D3
Compact solder terminalsD2F-L-DD2F-FL-DD2F-01L-DD2F-01FL-D
Hinge roller lever
img
PCB terminals (Standard)D2F-L2D2F-FL2D2F-01L2D2F-01FL2-
Self-clinching PCB terminalsD2F-L2-TD2F-FL2-TD2F-01L2-TD2F-01FL2-T
PCB terminals (Right-angled)D2F-L2-AD2F-FL2-AD2F-01L2-AD2F-01FL2-A
PCB terminals (Left-angled)D2F-L2-A1D2F-FL2-A1D2F-01L2-A1D2F-01FL2-A1
Solder terminalsD2F-L2-D3D2F-FL2-D3D2F-01L2-D3D2F-01FL2-D3
Compact solder terminalsD2F-L2-DD2F-FL2-DD2F-01L2-DD2F-01FL2-D
Simulated roller lever
(R1.3)
img
PCB terminals (Standard)D2F-L3D2F-FL3D2F-01L3D2F-01FL3D2F-5L3
Self-clinching PCB terminalsD2F-L3-TD2F-FL3-TD2F-01L3-TD2F-01FL3-T-
PCB terminals (Right-angled)D2F-L3-AD2F-FL3-AD2F-01L3-AD2F-01FL3-A
PCB terminals (Left-angled)D2F-L3-A1D2F-FL3-A1D2F-01L3-A1D2F-01FL3-A1
Solder terminalsD2F-L3-D3D2F-FL3-D3D2F-01L3-D3D2F-01FL3-D3
Compact solder terminalsD2F-L3-DD2F-FL3-DD2F-01L3-DD2F-01FL3-D
Simulated roller lever
(R2.5)
img
PCB terminals (Standard)D2F-L30D2F-FL30D2F-01L30D2F-01FL30-
Self-clinching PCB terminalsD2F-L30-TD2F-FL30-TD2F-01L30-TD2F-01FL30-T
PCB terminals (Right-angled)D2F-L30-AD2F-FL30-AD2F-01L30-AD2F-01FL30-A
PCB terminals (Left-angled)D2F-L30-A1D2F-FL30-A1D2F-01L30-A1D2F-01FL30-A1
Solder terminalsD2F-L30-D3D2F-FL30-D3D2F-01L30-D3D2F-01FL30-D3
Compact solder terminalsD2F-L30-DD2F-FL30-DD2F-01L30-DD2F-01FL30-D

Contact Form
SPDT

Ratings
Model
Maximum Operating
Force (OF)

Rated voltage


D2F models
D2F-01 models
D2F-5 models
1.47N (General-purpose)
0.74N (Low Operating Force)
1.47N (General-purpose)
0.74N (Low Operating Force)
1.47N (General-purpose)
Resistive load

125 VAC
3A1A--
30 VDC
2A0.5A0.1A-
250 VAC
--5 A
Note.The above rating values apply under the following test conditions.

(1)Ambient temperature: 20±2°C
(2)Ambient humidity: 65±5%
(3)Operating frequency: 30 operations/min

Characteristics

Model

Item


D2F-01 modelsD2F modelsD2F-5 models
0.74 N (Low operating force)1.47 N (General-purpose)1.47 N (General-purpose)
Permissible operating speedPin plunger models: 1 mm to 500 mm/s,
Lever models: 5 mm to 500 mm/s
Permissible operating frequencyMechanicalPin plunger models: 200 operations/min,
Lever models: 100 operations/min
Electrical30 operations/min
Insulation resistance100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance (initial value)100 mΩ max.50 mΩ max.30 mΩ max.
Dielectric strengthBetween terminals of the same polarity600 VAC 50/60 Hz for 1min
Between current-carrying metal parts and ground1,500 VAC 50/60 Hz for 1min
Between each terminal and non-current-carrying metal parts1,500 VAC 50/60 Hz for 1min
Vibration resistance * 1Malfunction10 to 55 Hz, 1.5-mm double amplitude
Shock resistanceDurability1,000 m/s2 {approx. 100G} max.
Malfunction * 1300 m/s2 {approx. 30G} max.
Durability * 2Mechanical1,000,000 operations min. (60 operations/min)/td>
Electrical100,000 operations min.
(30 operations/min)
30,000 operations min.
(30 operations/min)
10,000 operations min.
(30 operations/min)
Degree of protectionIEC IP40
Ambient operating temperature-40°C to +85°C (at ambient humidity 60% max.)
(with no icing or condensation)
Ambient operating humidity85% max. (for +5°C to +35°C)
WeightApprox. 0.5 g (pin plunger models)
Note:The data given above are initial values.
 *1.  The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever.
Close or open circuit of the contact is 1ms max.

*2.  For testing conditions, consult your OMRON sales representative.
Dimensions
(Unit: mm)
Note:1.Unless otherwise specified, a tolerance of ±0.4mm applies to all dimensions.

2.The operating characteristics are for operation in the A direction ().
Pin Plunger ModelsD2F:dimensions1
D2F
D2F-01
D2F-F
D2F-01F
D2F-5
img
Model
D2F-
D2F-01
D2F-5
D2F-F
D2F-01F
OF max.
RF min.
1.47 N {150 gf}
0.20 N {20 gf}
0.74 N {75 gf}
0.05 N {5 gf}
PT max.
OT min.
MD max.
0.5 mm
0.25 mm
0.12 mm
OP5.5±0.3mm


Hinge Lever Models
D2F:dimensions2
D2F-L
D2F-01L
D2F-FL
D2F-01FL
D2F-5L
img
Model
D2F-L
D2F-01L
D2F-5L
D2F-FL
D2F-01FL
OF max.
RF min.
0.78 N {80 gf}
0.05 N {5 gf}
0.25 N {25 gf}
0.02 N {2 gf}
OT min.
MD max.
0.55 mm
0.5 mm
FP max.
OP
10 mm 6.8±1.5mm



Simulated Roller Lever Models (R1.3)
D2F:dimensions3
D2F-L3
D2F-01L3
D2F-FL3
D2F-01FL3
D2F-5L3
img
Model
D2F-L3
D2F-01L3
D2F-5L3
D2F-FL3
D2F-01FL3
OF max.
RF min.
0.78 N {80 gf}
0.05 N {5 gf}
0.39 N {40 gf}
0.02 N {2 gf}
OT min.
MD max.
0.5 mm
0.45 mm
FP max.
OP
13 mm 8.5±1.2mm


Simulated Roller Lever Models (R2.5)
D2F:dimensions3
D2F-L30
D2F-01L30
D2F-FL30
D2F-01FL30
img
ModelD2F-L30
D2F-01L30
D2F-FL30
D2F-01FL30
OF max.
RF min.
0.54 N {55 gf}
0.04 N {4 gf}
0.3 N {31 gf}
0.02 N {2 gf}
OT min.
MD max.
0.5 mm
0.5 mm
FP max.
OP
12.6 mm
9.5±1.0 mm


Hinge Roller Lever Models
D2F:dimensions4
D2F-L2
D2F-01L2
D2F-FL2
D2F-01FL2
img
Model
D2F-L2
D2F-01L2
D2F-FL2
D2F-01FL2
OF max.
RF min.
0.78 N {80 gf}
0.05 N {5 gf}
0.39 N {40 gf}
0.02 N {2 gf}
OT min.
MD max.
0.55 mm
0.5 mm
FP max.
OP
16.5 mm 13±2mm

Cautions

●Soldering

•Terminal connection
When soldering, make sure that the temperature of the soldering iron tip is not higher than 300°C, and complete the soldering within 3 seconds. Do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 3 seconds may deteriorate the characteristics of the Switch.
•Connecting to PCB terminal Boards
When using automatic soldering baths, we recommend soldering at 260°C ±5°C within 5 seconds. Make sure that the liquid surface of the solder does not flow over the edge of the board.
When soldering terminals manually, perform soldering within 3 seconds at iron tip temperature not higher than 350°C. Do not apply any external force for at least 1 minute after soldering. When applying solder, keep the solder away from the case of the Switch and do not allow solder or flux to flow into the case.


Correct Use

●Mounting

•Use M2 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.08 to 0.1 Nm {0.8 to 1 kgfcm}.

●Using Micro Loads

•Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operation, indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.