Product Details Portlet

SS-P Subminiature Basic Switch

SS Series Compatible Mounting with a Simple Construction and Easy-to-Use Design Concept

  • One-piece terminal construction to keep out flux.
  • A single leaf movable spring construction.
  • Conforms to North American and European safety Standards.
  • 1 mm MIN Contact Gap Models available for Interlock applications
RoHS Compliant
Model 2D/3D CAD
SS-01GL13P Download
SS-01GL13PD Download
SS-01GL13PT Download
SS-01GLP Download
SS-01GLPD Download
SS-01GLPT Download
SS-01GP Download
SS-01GPD Download
SS-01GPT Download
SS-3GL13P Download
SS-3GL13PD Download
SS-3GL13PT Download
SS-3GLP Download
SS-3GLPD Download
SS-3GLPT Download
SS-3GP Download
SS-3GPD Download
SS-3GPT Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
 
Terminals
   
Rating Actuator
Solder terminals Quick-connect terminals (#110) PCB terminals
3 A
Pin plunger  img
  
SS-3GP SS-3GPT SS-3GPD
Hinge lever  img
   
SS-3GLP SS-3GLPT SS-3GLPD
Simulated   img
roller lever
SS-3GL13P SS-3GL13PT SS-3GL13PD
0.1 A
Pin plunger  img
   
SS-01GP SS-01GPT SS-01GPD
Hinge lever  img
   
SS-01GLP SS-01GLPT SS-01GLPD
Simulated   img
roller lever
SS-01GL13P SS-01GL13PT SS-01GL13PD

1 mm MIN Contact Gap Models
 
Terminals
     
Rating Actuator Contact form
Solder terminals Quick-connect terminals (#110)
3 A
Hinge lever  img
  
SPST-NO SS-3FL111P-3 SS-3FL111P-3T
Contact Form
SPDT
Contact Form
SPST-NO (SS-3FP models)
img img
Ratings
Model
Rated voltage
Item
SS-3P / SS-3FP models
SS-01P models
Resistive load
125 VAC 3A 0.1A
30 VDC 3A 0.1A
Note: 1. The above rating values apply under the following test conditions.
(1)Ambient temperature: 20±2ºC
(2)Ambient humidity: 65±5%
(3)Operating frequency: 20 operations/min
  2. Consult your OMRON sales representative for information on models for other loads.

Characteristics
Item
Model
SS-3P models SS-01P models SS-3FP models
Permissible operating speed 0.1 mm to 1 m/s (pin plunger models)
Permissible operating frequency
Mechanical 300 operations/min
Electrical 30 operations/min
Insulation resistance
100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance (initial value)
50 mΩ max. 100 mΩ max. 50 mΩ max.
Dielectric strength *1
Between terminals of the
same polarity
1,000 VAC 50/60 Hz for 1 min
Between current-carrying
metal parts and ground
1,500 VAC 50/60 Hz for 1 min
Between each terminals
and non-current-carrying
metal parts
1,500 VAC 50/60 Hz for 1 min
Vibration resistance *2
Malfunction 10 to 55 Hz, 1.5 mm double amplitude
Shock resistance
Durability 1,000 m/s2 {approx. 100G} max.
Malfunction *2 300 m/s2 {approx. 30G} max.
Durability *3
Mechanical 1,000,000 operations min. (60 operations/min) 100,000 operations min.
(60 operations/min)
Electrical 70,000 operations min.
(20 operations/min, 125 VAC)
200,000 operations min.
(20 operations/min)
100,000 operations min.
20 operations/min, 30 VDC)
100,000 operations min.
(20 operations/min, 30 VDC)
Degree of protection
IEC IP40
Degree of protection against electrical shock
Class I
Proof Tracking Index (PTI)
250
Ambient operating temperature
-25ºC to +85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity
85% max. (for +5 to +35ºC)
Weight
Approx. 1.6 g (pin plunger models)
Note: The data given above are initial values.
*1 The values for dielectric strength shown are for models with a Separator
(refer to "Micro Switch Common Accessories").
*2 The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1 ms max.
*3 For testing conditions, consult your OMRON sales representative.

Dimensions
(Unit: mm)
Pin Plunger
SS-3GP
SS-01GP
SS-P:Dimensions01

OF max.
RF min.
1.50 N {153gf}
0.2 N   {20gf}
PT max.
OT min.
MD max.
0.6mm
0.4mm
0.15mm
OP
8.4±0.3mm

Hinge Lever
SS-3GLP
SS-01GLP
SS-P:Dimensions02
 
OF max.
RF min.
0.5 N  {51gf}
0.05 N {5gf}
OT min.
MD max.
1.0 mm
0.8 mm
FP max.
OP
13.6 mm
8.8±0.8 mm

Long hinge lever
SS-3FL111P-3
SS-P:Dimensions02
 
OF max.
RF min.
0.55 N  {56gf}
0.01 N {1gf}
OT min.
MD max.
1.0 mm
3.0 mm
FP max.
OP
16.8 mm
8.8±1.5 mm


Simulated roller lever
SS-3GL13P
SS-01GL13P
SS-P:Dimensions02
 
OF max.
RF min.
0.5 N  {51gf}
0.05 N {5gf}
OT min.
MD max.
1.0 mm
0.8 mm
FP max.
OP
15.5 mm
10.7±0.8 mm

Cautions

●Soldering

•Connecting to Solder Terminals
Complete the soldering at the iron tip temperature of 350 to 400°C within 5 seconds, and do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 5 seconds may deteriorate the characteristics of the Switch.

•Connecting to PCB terminals
When using automatic soldering baths, we recommend soldering at 260±5°C within 5 seconds. Make sure that the liquid surface of the solder does not flow over the edge of the board.
When soldering terminals manually, complete the soldering at the iron tip temperature between 350 to 400°C within 3 seconds, and do not apply any external force for 1 minute after soldering. When applying solder, keep the solder away from the case of the Switch and do not allow solder or flux to flow into the case.

Correct Use

●Mounting

•Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.23 to 0.26 Nm {2.3 to 2.7 kgf cm}.

●Using Micro Loads

·Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60 = 0.5 × 10-6/operations indicates that the estimated malfunction rate is less than 1/2,000,000 operations with a reliability level of 60%.