Product Details Portlet

D3V Miniature Basic Switch

Reliable Basic Switch with External Lever

  • Available by 21 A, 16 A, 11 A, 6 A and 0.1 A models, all with self-cleaning contacts.
  • Available with internally or externally fitted levers.
RoHS Compliant
Model 2D/3D CAD
D3V-01-1A3 Download
D3V-01-1C23 Download
D3V-011-1A3 Download
D3V-011-1C23 Download
D3V-012-1A3 Download
D3V-012-1C23 Download
D3V-013-1A3 Download
D3V-013-1C23 Download
D3V-014-1A3 Download
D3V-014-1C23 Download
D3V-015-1A3 Download
D3V-015-1C23 Download
D3V-016-1A3 Download
D3V-016-1C23 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
21 A (OF: 1.23 N {125 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Quick-connect
terminals (#250)
(C)
21 A0.5 mm
(G gap)
Pin plunger
SPDT1.23 N {125 gf}D3V-21G-1C4A
SPDT-NC-
SPDT-NO-
Short hinge lever
SPDT1.23 N {125 gf}D3V-21G1-1C4A
SPDT-NC-
SPDT-NO-
Hinge lever 
SPDT0.78 N {80 gf}D3V-21G2-1C4A
SPDT-NC-
SPDT-NO-
Long hinge lever 
SPDT0.44 N {45 gf}D3V-21G3-1C4A
SPDT-NC-
SPDT-NO-
Simulated roller lever
SPDT0.83 N {85 gf}D3V-21G4-1C4A
SPDT-NC-
SPDT-NO-
Short hinge roller lever
SPDT1.42 N {145 gf}D3V-21G5-1C4A
SPDT-NC-
SPDT-NO-
Hinge roller lever
SPDT0.79 N {80 gf}D3V-21G6-1C4A
SPDT-NC-
SPDT-NO-

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

16 A (OF: 1.96 N {200 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
16 A1 mm
(F gap)
Pin plunger
SPDT1.96 N
{200 gf}
D3V-16-1A5D3V-16-1C25D3V-16-1C5
SPDT-NCD3V-16-2A5D3V-16-2C25D3V-16-2C5
SPDT-NOD3V-16-3A5D3V-16-3C25D3V-16-3C5
Short hinge lever
SPDT1.96 N
{200 gf}
D3V-161-1A5D3V-161-1C25D3V-161-1C5
SPDT-NCD3V-161-2A5D3V-161-2C25D3V-161-2C5
SPDT-NOD3V-161-3A5D3V-161-3C25D3V-161-3C5
Hinge lever 
SPDT1.23 N
{125 gf}
D3V-162-1A5D3V-162-1C25D3V-162-1C5
SPDT-NCD3V-162-2A5D3V-162-2C25D3V-162-2C5
SPDT-NOD3V-162-3A5D3V-162-3C25D3V-162-3C5
Long hinge lever 
SPDT0.69 N
{70 gf}
D3V-163-1A5D3V-163-1C25D3V-163-1C5
SPDT-NCD3V-163-2A5D3V-163-2C25D3V-163-2C5
SPDT-NOD3V-163-3A5D3V-163-3C25D3V-163-3C5
Simulated roller lever
SPDT1.23 N
{125 gf}
D3V-164-1A5D3V-164-1C25D3V-164-1C5
SPDT-NCD3V-164-2A5D3V-164-2C25D3V-164-2C5
SPDT-NOD3V-164-3A5D3V-164-3C25D3V-164-3C5
Short hinge roller lever
SPDT2.35 N
{240 gf}
D3V-165-1A5D3V-165-1C25D3V-165-1C5
SPDT-NCD3V-165-2A5D3V-165-2C25D3V-165-2C5
SPDT-NOD3V-165-3A5D3V-165-3C25D3V-165-3C5
Hinge roller lever
SPDT1.23 N
{125 gf}
D3V-166-1A5D3V-166-1C25D3V-166-1C5
SPDT-NCD3V-166-2A5D3V-166-2C25D3V-166-2C5
SPDT-NOD3V-166-3A5D3V-166-3C25D3V-166-3C5

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

11 A (OF: 1.96 N {200 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
11 A1 mm
(F gap)
Pin plunger
SPDT1.96N
{200 gf}
D3V-11-1A5D3V-11-1C25D3V-11-1C5
SPDT-NC---
SPDT-NO---
Short hinge lever
SPDT1.96N
{200 gf}
D3V-111-1A5D3V-111-1C25D3V-111-1C5
SPDT-NC---
SPDT-NO---
Hinge lever 
SPDT1.23N
{125 gf}
D3V-112-1A5D3V-112-1C25D3V-112-1C5
SPDT-NC---
SPDT-NO---
Long hinge lever 
SPDT0.69N
{70 gf}
D3V-113-1A5D3V-113-1C25D3V-113-1C5
SPDT-NC---
SPDT-NO---
Simulated roller lever
SPDT1.23N
{125 gf}
D3V-114-1A5D3V-114-1C25D3V-114-1C5
SPDT-NC---
SPDT-NO---
Short hinge roller lever
SPDT2.35N
{240 gf}
D3V-115-1A5D3V-115-1C25D3V-115-1C5
SPDT-NC---
SPDT-NO---
Hinge roller lever
SPDT1.23N
{125 gf}
D3V-116-1A5D3V-116-1C25D3V-116-1C5
SPDT-NC---
SPDT-NO---

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

11 A (OF: 0.98 N {100 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
11 A1 mm
(F gap)
Pin plunger
SPDT0.98N
{100 gf}
D3V-11-1A4D3V-11-1C24D3V-11-1C4
SPDT-NC---
SPDT-NO---
Short hinge lever
SPDT0.98N
{100 gf}
D3V-111-1A4D3V-111-1C24D3V-111-1C4
SPDT-NC---
SPDT-NO---
Hinge lever 
SPDT0.59N
{60 gf}
D3V-112-1A4D3V-112-1C24D3V-112-1C4
SPDT-NC---
SPDT-NO---
Long hinge lever 
SPDT0.34N
{35 gf}
D3V-113-1A4D3V-113-1C24D3V-113-1C4
SPDT-NC---
SPDT-NO---
Simulated roller lever
SPDT0.59N
{60 gf}
D3V-114-1A4D3V-114-1C24D3V-114-1C4
SPDT-NC---
SPDT-NO---
Short hinge roller lever
SPDT1.18N
{120 gf}
D3V-115-1A4D3V-115-1C24D3V-115-1C4
SPDT-NC---
SPDT-NO---
Hinge roller lever
SPDT0.59N
{60 gf}
D3V-116-1A4D3V-116-1C24D3V-116-1C4
SPDT-NC---
SPDT-NO---

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

6 A (OF: 0.98 N {100 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
6 A1 mm
(F gap)
Pin plunger
SPDT0.98 N
{100 gf}
D3V-6-1A4D3V-6-1C24D3V-6-1C4
SPDT-NC---
SPDT-NO---
Short hinge lever
SPDT0.98 N
{100 gf}
D3V-61-1A4D3V-61-1C24D3V-61-1C4
SPDT-NC---
SPDT-NO---
Hinge lever 
SPDT0.59 N
{60 gf}
D3V-62-1A4D3V-62-1C24D3V-62-1C4
SPDT-NC---
SPDT-NO---
Long hinge lever 
SPDT0.34 N
{35 gf}
D3V-63-1A4D3V-63-1C24D3V-63-1C4
SPDT-NC---
SPDT-NO---
Simulated roller lever
SPDT0.59 N
{60 gf}
D3V-64-1A4D3V-64-1C24D3V-64-1C4
SPDT-NC---
SPDT-NO---
Short hinge roller lever
SPDT1.18 N
{120 gf}
D3V-65-1A4D3V-65-1C24D3V-65-1C4
SPDT-NC---
SPDT-NO---
Hinge roller lever
SPDT0.59 N
{60 gf}
D3V-66-1A4D3V-66-1C24D3V-66-1C4
SPDT-NC---
SPDT-NO---

6 A (OF: 0.49 N {50 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
6 A0.5 mm
(Ggap)
Pin plunger
SPDT0.49 N
{50 gf}
D3V-6G-1A3D3V-6G-1C23D3V-6G-1C3
SPDT-NC---
SPDT-NO---
Short hinge lever
SPDT0.49 N
{50 gf}
D3V-6G1-1A3D3V-6G1-1C23D3V-6G1-1C3
SPDT-NC---
SPDT-NO---
Hinge lever 
SPDT0.59 N
{60 gf}
D3V-6G2-1A3D3V-6G2-1C23D3V-6G2-1C3
SPDT-NC---
SPDT-NO---
Long hinge lever 
SPDT0.20 N
{20 gf}
D3V-6G3-1A3D3V-6G3-1C23D3V-6G3-1C3
SPDT-NC---
SPDT-NO---
Simulated roller lever
SPDT0.29 N
{30 gf}
D3V-6G4-1A3D3V-6G4-1C23D3V-6G4-1C3
SPDT-NC---
SPDT-NO---
Short hinge roller lever
SPDT0.59 N
{60 gf}
D3V-6G5-1A3D3V-6G5-1C23D3V-6G5-1C3
SPDT-NC---
SPDT-NO---
Hinge roller lever
SPDT0.29 N
{30 gf}
D3V-6G6-1A3D3V-6G6-1C23D3V-6G6-1C3
SPDT-NC---
SPDT-NO---

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

0.1 A (OF: 0.49 N {50 gf})
RatingsContact gapActuatorsContact formTerminals
Maximum operating
force (OF)
Solder terminals (A)Quick-connect terminals (#187)
(C2)
Quick-connect
terminals (#250)
(C)
0.1 A1 mm
(F gap)
Pin plunger
SPDT0.49 N
{50 gf}
D3V-01-1A3D3V-01-1C23D3V-01-1C3
SPDT-NCD3V-01-2A3D3V-01-2C23D3V-01-2C3
SPDT-NOD3V-01-3A3D3V-01-3C23D3V-01-3C3
Short hinge lever
SPDT0.49 N
{50 gf}
D3V-011-1A3D3V-011-1C23D3V-011-1C3
SPDT-NCD3V-011-2A3D3V-011-2C23D3V-011-2C3
SPDT-NOD3V-011-3A3D3V-011-3C23D3V-011-3C3
Hinge lever 
SPDT0.59 N
{60 gf}
D3V-012-1A3D3V-012-1C23D3V-012-1C3
SPDT-NCD3V-012-2A3D3V-012-2C23D3V-012-2C3
SPDT-NOD3V-012-3A3D3V-012-3C23D3V-012-3C3
Long hinge lever 
SPDT0.20 N
{20 gf}
D3V-013-1A3D3V-013-1C23D3V-013-1C3
SPDT-NCD3V-013-2A3D3V-013-2C23D3V-013-2C3
SPDT-NOD3V-013-3A3D3V-013-3C23D3V-013-3C3
Simulated roller lever
SPDT0.29 N
{30 gf}
D3V-014-1A3D3V-014-1C23D3V-014-1C3
SPDT-NCD3V-014-2A3D3V-014-2C23D3V-014-2C3
SPDT-NOD3V-014-3A3D3V-014-3C23D3V-014-3C3
Short hinge roller lever
SPDT0.59 N
{60 gf}
D3V-015-1A3D3V-015-1C23D3V-015-1C3
SPDT-NCD3V-015-2A3D3V-015-2C23D3V-015-2C3
SPDT-NOD3V-015-3A3D3V-015-3C23D3V-015-3C3
Hinge roller lever
SPDT0.29 N
{30 gf}
D3V-016-1A3D3V-016-1C23D3V-016-1C3
SPDT-NCD3V-016-2A3D3V-016-2C23D3V-016-2C3
SPDT-NOD3V-016-3A3D3V-016-3C23D3V-016-3C3

Note: If you need mounting hole 2.9 mm, add "-K" at last of model.
Consult your OMRON sales representative when you can't find a model on this List of Models.

Contact Form
Ratings

ItemResistive load
ModelRated voltage
D3V-21250 VAC21 A
125 VDC0.6 A
250 VDC0.3 A
D3V-16250 VAC16 A
125 VDC0.6 A
250 VDC0.3 A
D3V-11250 VAC11 A
125 VDC0.6 A
250 VDC0.3 A
D3V-6250 VAC6 A
125 VDC0.4 A
250 VDC0.3 A
D3V-01125 VDC0.1 A
30 VDC0.1 A

Note:1.The above current values are the normal current values of models with a contact gap of 1 mm (gap F), which vary with the normal current values of models with a contact gap of 0.5 mm (gap G).
Note2.The ratings values apply under the following test conditions:
Ambient temperature: 20±2°C
Ambient humidity:65±5%
Operating frequency: 30 operations/min


Characteristics
ItemModelD3V-21D3V-16D3V-11D3V-6D3V-01
Permissible operating speed0.1 mm to 1 m/s (pin plunger models)
Permissible operating frequencyMechanical: 600 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance
(initial values)
50 mΩ max.30 mΩ max.0.49N {50 gf}: 50 mΩ max.
0.25N {25 gf}: 100 mΩ max.
Dielectric strength
(see note 2)
1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity
2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and noncurrent- carrying metal parts
Vibration resistance
(see note 3)
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
(see note 3)
Destruction: 400 m/s2 {approx. 40 G} max.
Malfunction: 100 m/s2 {approx. 10 G} max.
Durability
(see note 4)
Mechanical10,000,000 operations min.
Electrical50,000 operations min.100,000 operations min.200,000 operations min.500,000 operations min.
Degree of protectionIEC IP40
Degree of protection against electric shockClass I
Proof tracking index (PTI)250
Ambient operating temperature–25 to +85°C (at ambient humidity of 60% max.) (with no icing or condensation)–25 to +105°C (at ambient humidity of 60% max.) (with no icing or condensation)–25 to +85°C (at ambient humidity of 60% max.) (with no icing or condensation)
Ambient operating humidity85% max. (for +5 to +35°C)
WeightApprox. 6.2 g (pin plunger models)
Note 1. The data given above are initial values.
Note 2. The dielectric strength values shown in the table are for models with a Separator.
Note 3. For the pin plunger models, the above values apply for use at both the free position and total travel position. For the lever models, they apply at the total travel position.
Note 4. For testing conditions, contact your OMRON sales representative.


Dimensions
(Unit: mm)
The following illustrations and drawings are for quick-connect terminals (#187) (terminals C2). D3V models incorporate terminals A and C. These models are different from #187 models in terminal size only. Terminals A and C are omitted from the following drawings. The □ in the model number is for the terminal code.

Pin Plunger
D3V-21G-1C4A
D3V-16-1□5
D3V-11-1□5
D3V-11-1□4
D3V-6-1□4
D3V-6G-1□3
D3V-01-1□3

ModelD3V-21G-1C4AD3V-16-1□5
D3V-11-1□5
D3V-11-1□4
D3V-6-1□4
D3V-6G-1□3D3V-01-1□3
OF Max.
RF Min.
1.23 N {125 gf}
0.20 N {20 gf}
1.96 N {200 gf}
0.49 N {50 gf}
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
PT Max.
OT Min.
MD Max.
1.2 mm
1.0 mm
0.3 mm
1.2 mm
1.0 mm
0.4 mm
1.2 mm
1.0 mm
0.3 mm
1.2 mm
1.0 mm
0.4 mm
OP14.7±0.4 mm


Short Hinge Lever
D3V-21G1-1C4A
D3V-161-1□5
D3V-111-1□5
D3V-111-1□4
D3V-61-1□4
D3V-6G1-1□3
D3V-011-1□3

ModelD3V-21G1-1C4AD3V-161-1□5
D3V-111-1□5
D3V-111-1□4
D3V-61-1□4
D3V-6G1-1□3D3V-011-1□3
OF Max.
RF Min.
1.23 N {125 gf}
0.20 N {20 gf}
1.96 N {200 gf}
0.49 N {50 gf}
0.98 N {100 gf}
0.15 N {15 gf}
0.49 N {50 gf}
0.05 N {5 gf}
PT Max.
OT Min.
MD Max.
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
OP15.2±0.5 mm


Hinge Lever
D3V-21G2-1C4A
D3V-162-1□5
D3V-112-1□5
D3V-112-1□4
D3V-62-1□4
D3V-6G2-1□3
D3V-012-1□3

ModelD3V-21G2-1C4AD3V-162-1□5
D3V-112-1□5
D3V-112-1□4
D3V-62-1□4
D3V-6G2-1□3D3V-012-1□3
OF Max.
RF Min.
0.78 N {80 gf}
0.06 N {6 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
OP15.2±1.2 mm


Long Hinge Lever
D3V-21G3-1C4A
D3V-163-1□5
D3V-113-1□5
D3V-113-1□4
D3V-63-1□4
D3V-6G3-1□3
D3V-013-1□3

ModelD3V-21G3-1C4AD3V-163-1□5
D3V-113-1□5
D3V-113-1□4
D3V-63-1□4
D3V-6G3-1□3D3V-013-1□3
OF Max.
RF Min.
0.44 N {45 gf}
0.03 N {3 gf}
0.69 N {70 gf}
0.06 N {6 gf}
0.34 N {35 gf}
---
0.20 N {20 gf}
---
PT Max.
OT Min.
MD Max.
9.0 mm
2.0 mm
2.0 mm
9.0 mm
2.0 mm
2.8 mm
9.0 mm
3.2 mm
2.0 mm
9.0 mm
3.2 mm
2.8 mm
OP
15.2+2.6
-3.2
mm
15.2±2.6 mm

Simulated Roller Lever
D3V-21G4-1C4A
D3V-164-1□5
D3V-114-1□5
D3V-114-1□4
D3V-64-1□4
D3V-6G4-1□3
D3V-014-1□3

ModelD3V-21G4-1C4AD3V-164-1□5
D3V-114-1□5
D3V-114-1□4
D3V-64-1□4
D3V-6G4-1□3D3V-014-1□3
OF Max.
RF Min.
0.83 N {85 gf}
0.07 N {7 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
1.4 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
1.4 mm
4.0 mm
1.6 mm
1.5 mm
OP18.7±1.2 mm


Short Hinge Roller Lever
D3V-21G5-1C4A
D3V-165-1□5
D3V-115-1□5
D3V-115-1□4
D3V-65-1□4
D3V-6G5-1□3
D3V-015-1□3

ModelD3V-21G5-1C4AD3V-165-1□5
D3V-115-1□5
D3V-115-1□4
D3V-65-1□4
D3V-6G5-1□3D3V-015-1□3
OF Max.
RF Min.
1.42 N {145 gf}
0.2 N {20 gf}
2.35 N {240 gf}
0.49 N {50 gf}
1.18 N {120 gf}
0.15 N {15 gf}
0.59 N {60 gf}
0.06 N {6 gf}
PT Max.
OT Min.
MD Max.
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
1.6 mm
0.8 mm
0.5 mm
1.6 mm
0.8 mm
0.6 mm
OP20.7±0.6 mm


Hinge Roller Lever
D3V-21G6-1C4A
D3V-166-1□5
D3V-116-1□5
D3V-116-1□4
D3V-66-1□4
D3V-6G6-1□3
D3V-016-1□3

ModelD3V-21G6-1C4AD3V-166-1□5
D3V-116-1□5
D3V-116-1□4
D3V-66-1□4
D3V-6G6-1□3D3V-016-1□3
OF Max.
RF Min.
0.79 N {80 gf}
0.05 N {5 gf}
1.23 N {125 gf}
0.14 N {14 gf}
0.59 N {60 gf}
0.06 N {6 gf}
0.29 N {30 gf}
---
PT Max.
OT Min.
MD Max.
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
4.0 mm
1.6 mm
0.8 mm
4.0 mm
1.6 mm
1.5 mm
OP20.7±1.2 mm

Note 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note 2. The operating characteristics are for operation in the A direction (↓).


Cautions

Handling

Be careful not to drop the switch. Doing so may cause damage to the switch’s internal components because it is designed for a small load.

Correct Use

Mounting

Use two M3 mounting screws with an appropriate screwdriver to mount the switch. Tighten the screws to a torque of 0.39 to
0.59 N m{4 to 6 kgf cm}.

Mounting Direction

Mount lever-operated switches with a maximum operating force of
0.49 N in a direction where the actuator weight will not be applied
to the switch. Since the switch is designed for a small load, its
resetting force is small. Therefore, resetting failure may occur if
unnecessary load is applied to the switch.

Insulation Distance

According to EN61058-1, the minimum insulation thickness for this switch should be 1.1 mm and minimum clearance distance between the terminal and mounting plate should be 1.9 mm. If the insulation distance cannot be provided in the product incorporating the switch, either use a switch with insulation barrier or use a Separator to ensure sufficient insulation distance.

Using Micro Loads

Using a model for ordinary loads to open or close the contact of a micro load circuit may result faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ 60). The equation, λ 60 = 0.5 × 10-6/operations indicates that the estimated malfunction rate is less than 1/2,000,000 operations with a reliability level of 60%.

Solder Terminal Approval Conditions

Soldering iron can be used.
Soldering hook hole available.
Soldering terminal types 1 and 2 are met.

Actuator (Sold Separately)

Various Actuators are available as shown on D3V/V/VX/D2MV/D2RV Common Accessories.

Connector (Sold Separately)

Refer to Terminal Connectors.