Product Details Portlet

D2RV Miniature Basic Switch

High Reliability for Micro Load Applications, Even in Adverse Atmospheres (Dust, High Humidity, Silicon Gas, Etc.)

  • The reed switch offers exceptional contact reliability in micro load applications.
  • Same mounting pitch as for the V Miniature Basic Switch.
  • Long life expectancy with a bounce time of 1 ms max.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Actuator Maximum
Operating
Force (OF)
D2RV
Pin plunger

img
0.25 N {25 gf}
D2RV-E
0.49 N {50 gf}
D2RV
0.98 N {100 gf}
D2RV-G
Short hinge lever

img
0.49 N {50 gf}
D2RV-L11
0.98 N {100 gf}
D2RV-L11G
Hinge lever

img
0.25 N {25 gf}
D2RV-L
0.49 N {50 gf}
D2RV-LG
Simulated roller lever

img
0.25 N {25 gf}
D2RV-L13
0.49 N {50 gf}
D2RV-L13G
Short hinge roller lever

img
0.49 N {50 gf}
D2RV-L22
0.98 N {100 gf}
D2RV-L22G
Hinge roller lever

img
0.25 N {25 gf}
D2RV-L2
0.49 N {50 gf}
D2RV-L2G

Contact Form
SPST-NO

Ratings
Switching voltage
100 VDC max.
Switching current
0.25 ADC (max.)
Contact capacity
10 WDC (max.)
Note: The values apply under the following test conditions:
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min


Characteristics
Permissible operating speed
0.1mm to 1 m/s (pin plunger models)
Permissible operating frequency
Mechanical: 200 operations/min max.
Electrical: 200 operations/min max.
Insulation resistance
100 MΩ min. (at 500 VDC with insulation tester)
Contact resistance
(initial value)
150 mΩ max.
Dielectric strength * 1
200 VDC for 1 min between terminals of same polarity
500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal part
Vibration resistance * 2
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Destruction: 500 m/s2 {approx. 50G} max.
Malfunction* 2: 200 m/s2 {approx. 20G} max.
Durability * 3
Mechanical: 10,000,000 operations min. (200 operations/min)
Electrical: 3,000,000 operations min. (200 operations/min)
Degree of protection
IEC IP40
Degree of protection against electric shock
Class I
Proof tracking index (PTI)
175
Ambient operating temperature
-10ºC to +60ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity
80% max. (for +5ºC to +35ºC)
Weight
Approx. 7 g (pin plunger models)
Note: The data given avove are initial values.
  * 1 The values for dielectric strength shown are for models with a Separator (refer to "Basic Switch Common Accessories").
  * 2 For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1ms max.
  * 3 For testing conditions, consult your OMRON sales representative.
Note: 1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ().

Pin Plunger Models
D2RV-
D2RV:dimensions1
img
Model
D2RV-E
D2RV
D2RV-G
OF max.
0.25 N {25 gf} 0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.6 mm
0.6 mm
0.8 mm
OP
14.4±0.6 mm

Short Hinge Lever Models
D2RV-L11
D2RV:dimensions2
img
Model
D2RV-L11
D2RV-L11G
OF max.
0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.8 mm
0.4 mm
1 mm
OP
15±0.6 mm

Hinge Lever Models
D2RV-L
D2RV:dimensions3
img
Model
D2RV-L
D2RV-LG
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
14.4±1.2 mm

Simulated Roller Lever Models
D2RV-L13
D2RV:dimensions4
Model
D2RV-L13
D2RV-L13G
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
18.1±1.2 mm

Short Hinge Roller Lever Models
D2RV-L22
D2RV:dimensions5
img
Model
D2RV-L22
D2RV-L22G
OF max.
0.49 N {50 gf} 0.98 N {100 gf}
PT max.
OT min.
MD max.
1.8 mm
0.4 mm
1 mm
OP
20.4±0.6 mm

Hinge Roller Lever Models
D2RV-L2
img
Model
D2RV-L2
D2RV-L2G
OF max.
0.25 N {25 gf} 0.49 N {50 gf}
PT max.
OT min.
MD max.
4 mm
1 mm
1.6 mm
OP
19.9±1.2 mm

Cautions

●Handling

·Do not drop the Switch or apply strong shock. It may result in internal mechanism damages and may deteriorate the characteristics of the inner Reed Switch.

●Effect of the External Vibration

·When a vibration of 1 kHz or higher is applied, note that false switching operations may occur due to resonant frequency, even with a low acceleration.

●Soldering

·Terminal connections Complete the soldering at the iron tip temperature between 250 to 350°C (60W) within 5 seconds, and do not apply any external force for 1 minute after soldering. Apply minimum amount of flux required. It may result in contact failure once the flux penetrates into the internal part of the Switch.

Correct Use

●Effect of the External Magnetic Fields

·If two or more switch units are closely installed, mutual interfer- ence due to the fringing field will occur, resulting in malfunction. Be sure to keep the interval between the switch units 8 mm or more.
·If you install the switch unit on the iron plate, each operating characteristic will change. Therefore, confirm that the interval between the switch units should be 2 mm or more.
·Do not use the switch in some area where a strong external mag- netic field would be applied, or malfunction will be caused.
·Use nonmagnetic brass or stainless steel (SUS304 alloy) screws for installation. Do not use any iron screw.