Product Details Portlet

G3TB I/O Solid State Relay

I/O SSR Used as Interface between Logic Circuitry and Load

  • A variety of AC/DC input and output modules are classified
    by color.
  • Operation can be monitored easily by LED indicator.
  • Dielectric strength of 4,000 V between input and output terminals.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

●Input Modules
Isolation Indicator Logic level
Supply voltage
Logic level
Supply current
Rated input voltage Model Minimun
packing unit
Photocoupler Yes 4 to 32 VDC 25 mA 100 to 240 VAC G3TB-IAZR02P 20 pcs
5 to 24 VDC G3TB-IDZR02P

●Output Modules
Isolation Zero cross function Indicator Rated output voltage Rated input voltage Model Minimun
packing unit
Photocoupler Yes Yes 3 A at 100 to 240 VAC DC5 to 24V G3TB-OA203PZ 20 pcs
No DC4 to 24V G3TB-OA203PZM
No Yes DC5 to 24V G3TB-OA203PL
No DC4 to 24V G3TB-OA203PLM
Yes 3 A at 5 to 48 VDC DC5 to 24V G3TB-ODX03P
No DC4 to 24V G3TB-ODX03PM
Yes 1.5 A at 48 to 200 VDC DC5 to 24V G3TB-OD201P
No DC4 to 24V G3TB-OD201PM
Note. Refer to the "List of Certified Models" for UL, CSA, and EN approved models.
■Ratings
●Input Module
Input
Item
Model
Rated voltage Operating
voltage
Input
current
Voltage level
Must operate
voltage
Must release
voltage
G3TB-IAZR02P 100 to 240 VAC 80 to 264 VAC 5 mA max. 80 VAC max. 10 VAC min.
G3TB-IDZR02P 5 to 24 VDC 4 to 32 VDC 5 mA max. 4 VDC max. 1 VDC min.

Output
Item
Model
Logic level
supply voltage
Output
breakdown
voltage
Output
current
G3TB-IAZR02P 4 to 32 VDC 32 VDC
max.
25mAmax.
G3TB-IDZR02P 4 to 32 VDC

●Output Module
Input
Item
Model
Rated
voltage
Operating
voltage
Input current Voltage level
Must operate
voltage
Must release
voltage
G3TB-OA203PZ 5 to 24 VDC 4 to 32 VDC 5 mA max. 4 VDC max. 1 VDC min.
G3TB-OA203PZM 4 to 24 VDC 3 to 32 VDC 3 VDC max.
G3TB-OA203PL 5 to 24 VDC 4 to 32 VDC 4 VDC max.
G3TB-OA203PLM 4 to 24 VDC 3 to 32 VDC 3 VDC max.
G3TB-ODX03P 5 to 24 VDC 4 to 32 VDC 4 VDC max.
G3TB-ODX03PM 4 to 24 VDC 3 to 32 VDC 3 VDC max.
G3TB-OD201P 5 to 24 VDC 4 to 32 VDC 4 VDC max.
G3TB-OD201PM 4 to 24 VDC 3 to 32 VDC 3 VDC max.

Output
Item
Model
Applicable load
Rated load voltage Load voltage range Load current Inrush current
G3TB-OA203PZ 100 to 240 VAC 75 to 264 VAC 0.05 to 3 A *1, 2 45 A
(60 Hz, 1 cycle)
*1
G3TB-OA203PZM
G3TB-OA203PL
G3TB-OA203PLM
G3TB-ODX03P 5 to 48 VDC 4 to 60 VDC 0.01 to 3 A *1, 2 18 A (10 ms)
G3TB-ODX03PM
G3TB-OD201P 48 to 200 VDC 40 to 200 VDC 0.01 to 1.5 A *1, 2 9 A (10 ms)
G3TB-OD201PM
*1. The minimum current value is measured at 10℃ min.
*2. The applicable output load current varies depending on the ambient temperature.Refer to reference data the "Load Current vs. Ambient Temperature" rating characteristic for details.

■Characteristics
●Input Module
Model
Item
G3TB-IAZR02P G3TB-IDZR02P
Operate time 20 ms max. 1 ms max.
Release time 20 ms max. 1 ms max.
Output ON
voltage drop
0.4 V max.
Leakage current 100 νA max.
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
4,000 VAC, 50/60 Hz for 1 min between
input and output
Vibration
resistance
10 to 55 to 10 Hz,
0.75-mm single amplitude
(1.5mm double amplitude)
Shock resistance 1,000m/s2
Storage
temperature
30℃ to 100℃
(with no icing or condensation)
Ambient
operating
temperature
30℃ to 80℃
(with no icing or condensation)
Ambient
operating
humidity
45 to 85%RH
Weight Approx. 22 g

●Output Module
Model
Item
G3TB-
OA203PZ
G3TB-
OA203PZM
G3TB-
OA203PL
G3TB-
OA203PLM
G3TB-
ODX03P
G3TB-
ODX03PM
G3TB-
OD201P
G3TB-
OD201PM
Operate time 1/2 of load power source
cycle + 1 ms max.
1 ms max. 0.5 ms max.
Release time 1/2 of load power source cycle + 1 ms max. 2 ms max.
Output ON
voltage drop
1.6 V (RMS) max. 1.6 V max. 2.5 V max.
Leakage current 5 mA max. (at 200 VAC) 1 mA max.
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
4,000 VAC, 50/60 Hz for 1 min between input and output
Vibration
resistance
10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5mm double amplitude)
Shock resistance 1,000m/s2
Storage
temperature
30℃ to 100℃ (with no icing or condensation)
Ambient
operating
temperature
30℃ to 80℃ (with no icing or condensation)
Ambient
operating
humidity
45% to 85%RH
Weight Approx. Approx. 32 g
Input SSR
G3TB-I

形G3TB:外形1
PCB Dimensions (Bottom View)
(BOTTOM VIEW)
形G3TB:外形2
Terminal Arrangement (Bottom View)
形G3TB:外形3
Output SSR
G3TB-O

形G3TB:外形4
PCB Dimensions (Bottom View)
形G3TB:外形5
Terminal Arrangement (Bottom View)
形G3TB:外形6

Precautions for Correct Use

·SSR for I/O classification by the color is as follows:

·When mounting more than one output module, make a distance of 5 mm minimum between adjacent SSRs. Up to 16-point, 3-A load switching is possible.