Product Details Portlet

G3R/G3RD Solid State Relays

Same Shape as SSR Type G2R Power Relay for PCB Mounting

  • Direct mounting to PCBs. Also standardized with input indicator.
  • High dielectric strength of 2,500 VAC for 2-A models.
  • High-voltage DC version also available.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminals Isolation Zero cross
function
Indicator Rated output load
(Applicable output load)
Rated input
voltage
Model
PCB Phototriac Yes Yes 2A at 100 to 120 VAC
(2A at 75 to 132 VAC)
(see note 1)
DC5V,12V,24V G3R-102PN-US
No G3R-102PLN-US
Yes 2A at 100 to 240 VAC
(2A at 75 to 264 VAC)
(see note 2)
G3R-202PN-US
No G3R-202PLN-US
Photocoupler -- Yes 1.5A at 5 to 110 VDC
(1.5A at 3 to 125 VDC)
G3RD-101PN-US
2A at 4 to 48 VDC
(2A at 3 to 52.8 VDC)
(see note 3)
G3RD-X02PN-US
Note: 1. Product is labelled"125VAC".
2. Product is labelled"250VAC".
3. Product is labelled"50VDC".
Specifications
Ratings
Input(AC Output With Zero Cross Function)
Model Rated voltage Operating voltage Impedance Voltage level
Must operate
voltage
Must release
Voltage
G3R-102PN
G3R-202PN
5VDC 4 to 6 VDC 250Ω±20% 3.5 VDC max. 0.375 VDC min.
12VDC 9.6 to 14.4 VDC 600Ω±20% 8.4 VDC max. 0.9 VDC min.
24VDC 19.2 to 28.8 VDC 1.5kΩ±20% 16.8 VDC max. 1.8 VDC min.

Input(AC Output With Zero Cross Function,DC Output)
Model Rated voltage Operating voltage Impedance Voltage level
Must operate
voltage
Must release
Voltage
G3R-102PLN

G3R-202PLN
G3RD-X02PN
G3RD-101PN
5VDC 4 to 6 VDC 300Ω±20% 3.5 VDC max. 0.375 VDC min.
12VDC 9.6 to 14.4 VDC 750Ω±20% 8.4 VDC max. 0.9 VDC min.
24VDC 19.2 to 28.8 VDC 1.5kΩ±20% 16.8 VDC max. 1.8 VDC min.

Output
Model Rated voltage Voltage level
Load voltage range Load current Inrush current
G3R-102PN
G3R-102PLN
100 to 120 VAC 75 to 132 VDC 0.1 to 2A * 30A(60Hz, 1cycle)
G3R-202PN
G3R-202PLN
100 to 240 VAC 75 to 264 VDC 0.1 to 2A*
G3RD-X02PN 4 to 48 VDC 3 to 52.8 VDC 0.01 to 2A * 8A(10ms)
G3RD-101PN 5 to 110 VDC 3 to 125 VDC 0.01 to 1.5A* 2.5A(10ms)
* The applicable output load current varies depending on the ambient temperature. Consult your Omron sales representative for details.

Characteristics
Item G3R-102PLN G3R-102PN G3R-202PLN G3R-202PN G3RD-X02PN/-101PN
Operate time 1 ms max. 1/2 of load power
source cycle + 1
ms max.
1 ms max. 1/2 of load power
source cycle + 1
ms max.
1 ms max.
Release time 1/2 of load power source cycle + 1 ms max. 1 ms max.
Output ON voltage
drop
1.6V (RMS) max. 1.5V max.
Leakage current 2mA max.(at 100 VAC) 2mA max.(at 100VAC)
5mA max.(at 200VAC)
0.1mA max.(at 125 VDC)
0.1mA max.(at 50 VDC)
Insulation
resistance
100MΩ min.(at 500 VDC)
Dlelectric strength 2,500 VAC, 50/60Hz for 1 min. between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000m/s2
Ambient operating
temperature
30°C to 80°C (with no icing or condensation)
Ambient operating
humidity
45% to 85%RH
Storage temperature 30°C to 100°C (with no icing or condensation)
Weight Approx. 12g (1-A load model), Approx. 18 g (2-A LOAD, DC output model)
(Unit: mm)
G3R-102P□
G3R-202P□
G3RD-101PN
G3RD-X02PN

G3R/G3RD

Terminal Arrangement/ Internal Connections
(BOTTOM VIEW)
G3R/G3RD:2
Note. The plus and minus symbols shown in the parentheses are for DC loads.
Mounting Holes
(BOTTOM VIEW)
G3R/G3RD:3