Product Details Portlet

G3CN Solid State Relays

PCB-mounting SSR for FA Equipment Requiring High Reliability

  • 3 to 28 VDC input and 75 to 264 VAC output.
  • Wide I/O voltage range: 3 to 28 VDC input and 3 to 52.8 VDC
    output.
  • Two load currents available: 2 A and 3 A
  • Flat and vertical models available for a variety of applications.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Isolation Zero cross function Indicator Rated output load Rated input voltage Model Minimum packing unit
Photocoupler Yes No 2 A at 100 to 240 VAC 4 to 24 VDC G3CN-202P 10pcs
G3CN-202P1 *1 20pcs
3 A at 100 to 240 VAC G3CN-203P 10pcs
G3CN-203P1 *1 20pcs
Phototriac No 2 A at 100 to 240 VAC 5 VDC
12 VDC *2
24 VDC
G3CN-202PL 10pcs
G3CN-202PL1 *1 20pcs
3 A at 100 to 240 VAC G3CN-203PL 10pcs
G3CN-203PL1 *1 20pcs
Photocoupler - 2 A at 4 to 48 VDC 4 to 24 VDC G3CN-DX02P 10pcs
G3CN-DX02P1 *1 20pcs
3 A at 4 to 48 VDC G3CN-DX03P 10pcs
G3CN-DX03P1 *1 20pcs
Note: Refer to the "List of Certified Models" for UL, CSA, and EN approved models. *1. These are vertical types. *2 When ordering, specify the input voltage.
■Ratings
●Input
Item
Model
Rated voltage Operating voltage Input impedance Voltage level
Must operate voltage Must release voltage
G3CN-202P(1)
G3CN-203P(1)
4 to 24 VDC 3 to 28 VDC
1.5kΩ +20 %
-10
3 VDC max. 1 VDC min.
G3CN-202PL(1)
G3CN-203PL(1)
DC5V 4 to 6 VDC 390Ω±20% 4 VDC max.
DC12V 9.6 to 14.4 VDC 900Ω±20% 9.6 VDC max.
DC24V 19.2 to 28.8 VDC 2kΩ±20% 19.2 VDC max.
G3CN-DX02P(1)
G3CN-DX03P(1)
4 to 24 VDC 3 to 28 VDC
1.5kΩ +20 %
-10
3 VDC max.
Note. The input impedance values are the maximum values of applied voltage.
(measured at 28 VDC for 4 to 24 VDC models)
●Output
Item
Model
Applicable load
Rated load voltage Load voltage range Load current Inrush current
G3CN-202P(1)
G3CN-202PL(1)
100 to 240 VAC 75 to 264 VAC 0.1 to 2 A * 30 A (60 Hz, 1 cycle)
G3CN-203P(1)
G3CN-203PL(1)
0.1 to 3 A * 45 A (60 Hz, 1 cycle)
G3CN-DX02P(1) 4 to 48 VDC 3 to 52.8 VDC 0.1 to 2 A * 12 A (10 ms)
G3CN-DX03P(1) 0.1 to 3 A * 18 A (10 ms)
*The applicable output load current varies depending on the ambient temperature. Consult your Omron sales representative for details.

■Characteristics
Characteristics
Item
G3CN-202P(1)
G3CN-203P(1)
G3CN-202PL(1)
G3CN-203PL(1)
G3CN-DX02P(1)
G3CN-DX03P(1)
Operate time 1/2 of load power source cycle + 1 ms max. 1 ms max. 0.5 ms max.
Release time 1/2 of load power source cycle + 1 ms max. 1/2 of load power source cycle + 1 ms max. 2 ms max.
Output ON voltage drop 1.6 V (RMS) max. 1.5 V max.
Leakage current 5 mA max. (at 100 VAC)
10 mA max. (at 200 VAC)
2.5 mA max. (at 100 VAC)
5 mA max. (at 200 VAC)
5 mA max. (at 50 VDC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000m/s2
Ambient Operating temperature -30℃ to 80℃ (with no icing nor condensation)
Ambient Operating humidity 45 to 85%RH
Storage Temperature -30℃ to 100℃ (with no icing nor condensation)
Weight Approx. 25 g
(Unit: mm)●Flat Model
G3CN-20□P
G3CN-20□PL
G3CN-DX0□P

形G3CN:外形1

Mounting Holes
Tolerance: ±0.1 mm unless specified
(BOTTOM VIEW)
形G3CN:外形2
Terminal Arrangement/
Internal Connections
(BOTTOM VIEW)
形G3CN:外形3
Note. The plus and minus symbols shown in
the parentheses are for DC loads.
●Vertical Model
G3CN-20□P1
G3CN-20□PL1
G3CN-DX0□P1

形G3CN:外形4

Mounting Holes
Tolerance: ±0.1 mm unless specified
(BOTTOM VIEW)

形G3CN:外形5
Terminal Arrangement/
Internal Connections
(BOTTOM VIEW)
形G3CN:外形6
Note. The plus and minus symbols shown in
the parentheses are for DC loads.