Product Details Portlet

D6F-A7D/-AB71D MEMS Digital Compensation for High Accuracy

Digital Compensation for High Accuracy

  • Temperature compensation and linear compensation produce high accuracy (±3% RD (25% to 100% FS)).
  • Compact models for 10 to 70 L/min.
  • Reduced piping work with quick-fastening feature.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Ordering Information
Joint
Applicable fluid
Flow rate range
Model
Quick joint P10Air0 to 10 L/minD6F-10A7D-000-0
0 to 20 L/minD6F-20A7D-000-0
0 to 50 L/minD6F-50A7D-000-0
Quick joint P140 to 70 L/minD6F-70AB71D-000-0

Accessory(Sold separately)
Type
Model
CableD6F-CABLE3
Quick fastenerD6F-FASTENER-P10
Pipe fittingsD6F-PLG1
Note:Refer to Accessories for the D6F Series on page 39.
ModelD6F-10A7D-000-0D6F-20A7D-000-0D6F-50A7D-000-0D6F-70AB71D-000-0
Flow Range (See note 1.)0 to 10L/min0 to 20 L/min0 to 50 L/min0 to 70 L/min
Calibration Gas (See note 2.)Air
Flow Port TypeQuick joint P10Quick joint P14
Electrical ConnectionFour-pin connector
Power Supply3.0 to 3.6 VDC
Current Consumption10 mA max. with no load, Vcc = 3.3 VDC, GND = 0 VDC, 25°C
Resolution15 bit
Accuracy (See note 3.)±5%RD (10%F.S. ≤ Flow rate < 25%F.S.)
±3%RD (25%F.S. ≤ Flow rate ≤ 100%F.S.)
±5%RD (10L/min ≤ Flow rate < 20L/min)
±3%RD (20L/min ≤ Flow rate ≤ 70L/min)
Response time90 ms max.
Repeatability (See note 4.)0.3 %RD0.3%RD0.5%RD1.3%RD
Interface (See note 5.)I2C
CasePPS
Degree of ProtectionIEC IP40 (Excluding tubing sections.)
Withstand Pressure100 kPa
Pressure Drop (See note 4.)0.034 kPa0.083 kPa0.28 kPa0.57 kPa
Operating Temperature (See note 6.)–10 to +60°C
Operating Humidity (See note 6.)35 to 85%RH
Storage Temperature (See note 6.)–30 to +80°C
Storage Humidity (See note 6.)35 to 85%RH
Insulation ResistanceBetween sensor outer cover and lead terminals: 20 MΩ min. (at 500 VDC)
Dielectric StrengthBetween sensor outer cover and lead terminals: 500 VAC, 50/60 Hz min. for 1 min (leakage current: 1 mA max.)
Weight57.3 g64.4 g
Note: 1. Volumetric flow rate at 0°C, 101.3 kPa.
Note: 2. Dry gas (must not contain large particles, e.g., dust, oil, or mist.)
Note: 3. -10 ≤ Operating Temperature ≤ 60°C
Note: 4. Reference (typical)
Note: 5. Refer to the D6F-☐☐☐☐D-000-☐ Application Notes for details.
Note: 6. With no condensation or icing.
Note: 7. The following custom options are available.
       Ask your OMRON representative for details.
       - Temperature measurement
       - Address settings (up to four addresses)
       - Fault detection
       - Threshold setting



Connections
D6F-10A7D-000-0
D6F-20A7D-000-0
D6F-50A7D-000-0
D6F-70AB71D-000-0
Pin No.1: Vcc
2: SDA
3: SCL
3: GND
ConnectorGHR-04V-S (made by J.S.T. Mfg. Co.)
Use the following connectors for connections to the D6F:
HousingGHR-04V-S (made by J.S.T. Mfg. Co.)
TerminalsSSHL-002T-P0.2 (made by J.S.T. Mfg. Co.)
Wires AWG26 to AWG30
(Unit :mm)
MEMS Flow Sensors
D6F-10A7D-000-0
D6F-20A7D-000-0
D6F-50A7D-000-0




Note 1. Note . The Port type of pipe fitting based on "Quick Joint P10 Type".
      * P10 shows the name of an O-ring prescribed by JIS B 2401.
      * The port of O-ring ditch is based on P10 of JIS B 2406.
      * Please obtain a male joint separately.

Note 2. Use the following connectors to connect to the Sensor.
      Connector :GHR-04V-S (JST)
      Terminals :SSHL-002T-P0.2 (JST)
      Wires :AWG26 to AWG30
      Circuit numbers :1.Vcc, 2.SDA, 3.SCL, 4.GND


Recommended Quick joint male P10 type

  If using a Rc3/8 converter joint, the following is recommended.
REGAL JOINT CO., LTD eigyou@rgl.co.jp
  Converter male joint (Rc3/8-Quick male joint): Adapter Rc3/8-QJM10
  O ring: O ring P10 fluororubber (material)

D6F-70AB71D-000-0         


Note 1. The Port type of pipe fitting based on "Quick Joint P14 Type".
      * P14 shows the name of an O-ring prescribed by JIS B 2401.
      * The port of O-ring ditch is based on P14 of JIS B 2406.
      * Please obtain a male joint separately.
Note 2. To mount the Sensor with 2.6-dia. holes, use P-type
      self-tapping screws with a nominal diameter of 3 mm and
      tighten them to a torque of 1.2 N·m max.
      The screw threads must engage for 5.5 mm min.
Note 3. Use the following connectors to connect to the Sensor.
      Connector :GHR-04V-S (JST)
      Terminals :SSHL-002T-P0.2 (JST)
      Wires :AWG26 to AWG30
      Circuit numbers :1.Vcc, 2.SDA, 3.SCL, 4.GND


Recommended Quick joint male P14 type

If using a Rc3/8 converter joint, the following is recommended.
REGAL JOINT CO., LTD eigyou@rgl.co.jp
  Converter male joint (Rc3/8-Quick male joint): Adapter Rc3/8-QJM14
  O ring: O ring P14 fluororubber (material)  

Precautions for Correct Use

Sensor Applications

The D6F is built for use with general-purpose devices. In particular, when using the D6F for applications with the safety requirements described below, take steps to ensure system and device safety through measures such as fail-safe designs, redundant designs, and regular inspections.
•Safety devices for ensuring safety for persons
•Transportation equipment control (such as applications to stop operation)
•Aviation and space equipment
•Nuclear power equipment
Do not use the D6F for applications in which D6F operation would directly affect human life.

Fluids, Pipe Mounting and Sensor Installation

All D6F Models
(1) Use clean fluids. Install a filter or mist separator on the inflow pipe. Failure to do so may result in malfunction or changes in characteristics due to dust or mist. This does not apply to the D6F-W, D6F-V, D6F-P and D6F-PH.
(2) Do not use corrosive gases other than the specified applicable fluids (such as chlorine, sulfur, acid,or alkali) . Doing so may cause product failure.
(3) The specified performance may not be obtained if the D6F is used for fluids other than the specified applicable fluids.
(4) After removing the Sensor from the package, do not allow foreign particles to enter the piping. Foreign particles in the piping may cause product failure.
(5) Install the Sensor so that the fluid flows in the direction indicated by the arrow on the Sensor. Correct measurements cannot be obtained if the fluid flows in the wrong direction. This does not apply to the D6F-V, D6F-P and D6F-PH.
(6) It is recommended that the Sensor (except for the D6F-A3) be mounted horizontally. If it is not mounted horizontally, an error of ±1% FS or higher may result.
(7) Install the Sensor on a flat surface. Incorrect installation may damage the Sensor and make it impossible to obtain correct measurements.
(8) Make sure that the power to all equipment is turned OFF before you install the Sensor. Installing the Sensor while the power supply is ON may result in electrical shock or abnormal operation.
(9) Always check operation after installation.
(10) Do not drop the Sensor or disassemble the cover.

D6F-A7/-L7/-N7/-A7D/-AB71/-AB71D
(1) Use male quick couplings for the piping, and secure them with the applicable quick fasteners.
(2) Do not apply excessive force to the adapter section when connecting the pipes. If strong force is applied to the connected pipes, or if strong force is applied directly to the adapter section while holding the Sensor, it may damage the Sensor or cause leakage.
Installation Example
Use male, P10-type quick-connect joints for the D6F-A7/-L7/-N7/-A7D and P14-type quick-connect joints for the D6F-AB71/-AB71D.

Note. There is a possibility that leak damage or faulty of the body occurs when static load of more than 40 N is applied to 300 mm from the center of product as fulcrum point.
 

Operating Environment

Do not use the Sensor in the following locations:
•Locations directly subject to heat radiated from heating equipment
•Locations subject to water or oil
•Locations subject to direct sunlight
•Locations subject to intense temperature changes
•Locations subject to icing or condensation
•Locations subject to excessive vibration or shock
 

Countermeasures against Noise

Noise may make it impossible to obtain correct measurements.
Consider the following countermeasures.
•Allow as much space as possible between the Sensor and devices that generates high frequencies (such as high-frequency welders and high-frequency sewing machines) or surges.
•Attach surge absorbers or noise filters to noise-generating devices that are near the Sensor (in particular, equipment with inductance, such as motors, transformers, solenoids, and magnetic coils).
(It also helps to separate pipes and ducts, and to use shielded cables.)
 

Power Supply

•Force of connector terminal is 20 N max. Do not add strength more than tension of wire bending to connector at wiring. Install the connector coaxially to the fitting axis with holding all wires. And pulling angle should be within 15 degrees.
•Use the applicable connectors. Directly soldering the connection terminals will cause product failure. (except for the D6F-PH)
•Check the terminal names and polarity and wire the power supply correctly. Incorrect wiring will cause failure of internal components.
•When using a commercially available switching regulator, ground
the FG (frame ground) and G (ground) terminals.
 

Handling

The sensor is a precision device, and if large shock and load is applied, it may cause a failure or characteristic change. Please do not use the sensor which is added excessive shock to the terminals, discompose the cover, or has fallen.
•The sensor shall only be handled in electrostatic discharge protected areas (EPA) under protected and controlled conditions
 

RoHS Directive

The RoHS mark is displayed on the packing of products for which the six substances banned by the RoHS Directive have been abolished (both in processing and in the electronic components mounted to the PCBs).
* RoHS marking may be terminated if it is later determined that parts that were previously treated as RoHS compliant are not compliant due to circumstances at the supplier of the parts.

RoHS Compliance Criteria

The following standards are used to determine RoHS compliance for the six banned substances.
(Items to which the RoHS Directive is not applicable are not given.)
•Lead: 1,000 ppm max.
•Hexavalent chromium: 1,000 ppm max.
•Mercury: 1,000 ppm max.
•PBB: 1,000 ppm max.
•Cadmium: 100 ppm max.
•PBDE: 1,000 ppm max.