Product Details Portlet

G6RL PCB Power Relays

Low-profile 12.3 mm height power relay with maximum switching of 10A

  • Low profile: 12.3 mm in height
  • Max. switching capacity: 2,500 VA (NO)
  • Dielectric strength: 5 kV
  • Clearance and creepage distance: 10 mm.
  • Models for P1 load (2 × 200 W lamps parallel to ignition transformer) are available.
RoHS Compliant
Model 2D/3D CAD
G6RL-1 Download
G6RL-1-ASI Download
G6RL-14-ASI Download
G6RL-1A Download
G6RL-1A-ASI Download
G6RL-1A4-ASI Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification Enclosure rating Contact form Model Rated coil voltage Minimum packing unit
Standard Flux protection SPST-NO(1a) G6RL-1A-ASI G6RL-1A 3 VDC
5 VDC
6 VDC
12 VDC
24 VDC
(48 VDC)
( ): Except -SR
100 pcs/tray
SPDT(1c) G6RL-1-ASI G6RL-1
Fully sealed SPST-NO(1a) G6RL-1A4-ASI ---
SPDT(1c) G6RL-14-ASI ---
P1 Load Flux protection SPST-NO(1a) G6RL-1A-ASI-PL ---
SPDT(1c) G6RL-1-ASI-PL ---
Shock resistance Flux protection SPST-NO(1a) --- ---
SPDT(1c) G6RL-1-SR-ASI ---
Fully sealed SPST-NO(1a) --- ---
SPDT(1c) G6RL-14-SR-ASI ---
Coil Ratings
Classification Standard, P1 load(-PL type)
Rated voltage 3 VDC 5 VDC 6 VDC 12 VDC 24 VDC 48 VDC
Rated current 73.3 mA 44.0 mA 36.7 mA 18.3 mA 9.2 mA 5.0 mA
Coil resistance 40 Ω 113 Ω 163 Ω 654 Ω 2,618 Ω 9,600 Ω
Must operate voltage % of rated voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 150% of rated voltage (at 23°C)
Power consumption Approx. 220 mW Approx. 240 mW

Contact Ratings
Load Resistive load (cos φ = 1)
Contacts type Single
Contacts material Ag-alloy (Cd free)
Rated load (see note 1.) 10 A at 250 VAC, (NO) resistive load
8 A at 250 VAC, resistive load
5 A at 30 VDC, resistive load
Rated carry current 10 A
Max. switching current NO: 10 A, NC: 8 A
note: 1. G6RL-1(A), G6RL-1(A)4-ASI: 8 A 250 VAC, resistive load; 5 A 24 VDC resistive load.


Characteristics
Contact resistance (see note 1.) 100 mΩ max.
Operate time 10 ms max. (SR Models: 15 ms max.)
Release time 5 ms max.
Insulation resistance (see note 2.) 1,000 Ω min. (at 500 VDC)
Dielectric strength Between coil and contacts 5,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 1,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage Between coil and contacts 10kV (1.2×50νs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.825 mm single amplitude (1.65 mm double amplitude) when energized
10 to 55 to 10 Hz, 0.4 mm single amplitude (0.8 mm double amplitude) when de-energized.
Shock resistance Destruction 1,000 m/s2
Malfunction NO: 200 m/s2, NC: 50 m/s2
Endurance (Mechanical) Mechanical 10,000,000 operations min. (at 18,000 operations/h)
Electrical G6RL-1(A)
50,000 operations min. (NO) at 250 VAC, 8A (resistive load)
50,000 operations min. (NC) at 250 VAC, 8A (resistive load)
50,000 operations min. at 24 VDC, 5A (resistive load)
(at 600 operations/h)
G6RL-1(A)-(SR)-ASI-(PL)
100,000 operations min. (NO) at 250 VAC, 10A (resistive load)
100,000 operations min. at 250 VAC, 8A (resistive load)
50,000 operations min. at 30 VDC, 5A (resistive load)
(at 1,800 operations/h)
G6RL-1(A)4-ASI
50,000 operations min. (NO) at 250 VAC, 8A (resistive load)
50,000 operations min. (NC) at 250 VAC, 8A (resistive load)
50,000 operations min. at 24 VDC, 5A (resistive load)
(at 1,800 operations/h)
Failure rate (P level) (reference value) (see note 3.) 10 mA at 5 VDC
Ambient operating temperature -40°C to 85°C (with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 7.8 g
note: The given values are initial values.
1. Measurement conditions: 5 VDC, 1 A, voltage drop method.
2. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.
3. This value was measured at a switching frequency of 120 operations/min.


Approved Standards
Creepage distance 10 mm
Clearance distance 10 mm
Insulation material group IIIa
Rated insulation voltage 250 V
Pollution degree 3 2
Rated voltage system 250 V 400 V
Overvoltage category III II
Tracking index of relay base PTI 250 V min.(housing parts)
Flammability class according
to UL94
V-0
Ball pressure test
(IEC 60695-10-2)
170ºC
G6RL-1A
G6RL-1A-ASI
G6RL-1A4-ASI

G6RN:Dimensions1

G6RN:Dimensions3

G6RL-1
G6RL-1-ASI
G6RL-14-ASI

G6RN:Dimensions4

G6RN:Dimensions6

Correct Use

•The G6RL are net intended to be used in automotive applications (including two wheel vehicles).
•TIf the product is used in the following applications, consult your OMRON sales representative to check the necessary items according to the specification sheets. Also make sure the product is used within the specified ratings and performance ranges with an ample margin and implement safety measures, such as designing a safety circuit, to minimize danger should the product fail.
a. Outdoor use, uses involving potential chemical contamination or electrical interference.
b. Nuclear energy control systems, combustion systems, railroad systems, aviation systems, medical equipment, safety equipment, and equipment that could present a risk to human life or body.
c. Equipment requiring a high level of reliability, such as gas, water, or electrical supply systems.