Product Details Portlet

G6D PCB Power Relays

Slim, Miniature Relay, Capable of Relaying Programmable Controller and Temperature Controller Outputs

  • Reduced board space, ideal for high-density mounting (45%.
    (6.5 mm (W) × 17.5 mm (L) × 12.5 mm (H))
    Small, yet switches 5 A at 250 VAC/30 VDC.
  • Small, yet switches 5 A at 250 VAC/30 VDC.
  • Allows 300,000 operations with a 2A load at 250 VAC or 30 VDC.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Enclosure rating Contact form Terminal shape Model Rated coil
voltage
Minimun p
acking unit
Fully sealed SPST-NO (1a) PCB terminals G6D-1A-ASI 5 VDC 25 pcs/tube
12 VDC
24 VDC
G6D-1A-ASI-AP 12 VDC
24 VDC
Note: When ordering, add the rated coil voltage to the model number.
 
  However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.

Connecting Socket
Applicable relay Model Minimun packing unit
G6D-1A-ASI P6D-04P 25 pcs

Coil Ratings
Rated voltage 5 VDC 12 VDC 24 VDC
Rated current 40 mA 16.7 mA 8.3 mA
Coil resistance 125 Ω 720 Ω 2,880 Ω
Must operate voltage 70% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 160% of rated voltage (at 23 C))
Power consumption Approx. 200 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of±10%.
*2. The operating characteristics are measured at a coil temperature of 23°C.
*3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.
* The must operate voltage is 75% or less of the rated voltage if the relay is mounted upside down.

Contact Ratings
Contact Type Single
Contact material Ag-Alloy (Cd free)
(Ag-alloy (Cd free) and Au plated)
Rated load 5 A at 250 VAC
5 A at 30 VDC
Rated carry current 5 A
Max. switching voltage 250 VAC, 30 VDC
Max. switching current 5 A
* The content indicated in parentheses ( ) are for the G6D-1A-ASI-AP.

Characteristics
Contact resistance *1 100 mΩ max.
Operate time 10 ms max.
Release time 5 ms max.
Insulation resistance *2 1,000 MΩ min. (at 500 VDC)
Dielectric strength Between coil
and contacts
3,000 VAC, 50/60 Hz for 1 min
Between
contacts of
the same
polarity
750 VAC, 50/60 Hz for 1 min
Impulse withstand voltage
(between coil and contacts)
6 kV (1.2 x 50 νs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 100 m/s2
Durability Mechanical 20,000,000 operations min.
(at 18,000 operations/hr)
Electrical 70,000 operations min. (5 A at 250 VAC, resistive load)
70,000 operations min. (5 A at 30 VDC, resistive load)
300,000 operations min. (2 A at 250 VAC, resistive load)
30,000 operations min. (2 A at 30 VDC, resistive load)
(at 18,000 operations/hr)
Failure rate (P level)
(reference value *3)
10 mA at 5 VDC
(1 mA at 5 VDC) *4
Ambient operating
temperature
-25ºC to 70ºC (with no icing
or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 3 g
Note:   The data given above are initial values.
  1. Measurement conditions: 5 VDC, 1 A, voltage drop method.
  2. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.
  3. This value was measured at a switching frequency of 120 operations/min.
  4. The values indicated in parentheses ( ) are for the G6D-1A-ASI-AP.
Note: Orientation marks are indicated as follows:

G6D-1A-ASI
G6D:Dimensions1
PCB Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1

G6D:Dimensions2

Terminal Arrangement /
Internal Connections

(BOTTOM VIEW)
G6D:Dimensions3

P6D-04P Socket
G6D:Dimensions4
PCB Mounting Holes
(BOTTOM VIEW)
Tolerance: ±0.1

G6D:Dimensions5

Correct Use

●Mounting

More than two relays can be closely mounted right side up as shown in the following illustration.



Note. The space between each relay required for heat radiation may vary with operating conditions. Contact your OMRON representative for details.

Use Surge Killer Diode when switching a DC inductive load in micro load (about 10 to 100 mA). (Carbon deposition may decrease the contact reliability.)

●Socket Mounting Height

●Mounting to a P6D

The P6D is flux-resistive. Do not wash the P6D with water. Dismount the relay from the socket before soldering the socket to a PCB.