Product Details Portlet

G6B-2□14 PCB Power Relay

High Capacity and High Dielectric Strength Miniature Relay with Fully Sealed Construction in 5 A (8 A)

  • High sensitive with operating power of 98 mW.
    (G6B-1114P-US and G6B-1174P-US models)
  • High insulation with dielectric strength of 3,000VAC between coil and contacts (impulse withstand voltage of 6 kV).
  • Stick packing models are provided in consideration of compatibility to the automatic production line.
  • Standard model conforms to UL/CSA standards. Other SEV approved models are also available.
  • AgSnIn contacts suitable for loads that generate surge voltage (inductive load, capacity load, etc.) available. (-FD type)
  • Ultrasonic cleanable models available. (-U type)
  • Operation indicator & built-in surge absorption diode available. (-ND type)
  • 2-Pole type available.
RoHS Compliant
Model 2D/3D CAD
G6B-2014P-US Download
G6B-2114P-US Download
G6B-2214P-US Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Standard Models (UL, CSA certified)
Number
of poles
Relay Function Contact form Standard (Ag-alloy (Cd free)) AgSnIn contact Minimum
packing unit
Model Rated coil voltage Model Rated coil voltage
2-pole Single-side stable SPST-NO (1a)+
SPST-NC (1b) (Standard)
G6B-2114P-US 5, 6, 12, 24 VDC G6B-2114P-FD-US 5, 6, 12, 24 VDC 100
pcs/tray
DPST-NO (2a)
(Standard)
G6B-2214P-US G6B-2214P-FD-US
DPST-NC (2b)
(Standard)
G6B-2014P-US G6B-2014P-FD-U
Note: AgSnIn contact models are highly welding-resistant, and roughening of contacts due to inrush current and inductive load is lessened.

Models for Ultrasonically Cleanable
Number
of poles
Relay Function Contact form Standard (Ag-alloy (Cd free)) AgSnIn contact Minimum
packing unit
Model Rated coil voltage Model Rated coil voltage
2-pole Single-side stable SPST-NO (1a)+
SPST-NC (1b) (Standard)
G6B-2114P-US 5, 6, 12, 24 VDC G6B-2114P-FD-US 5, 6, 12, 24 VDC 100
pcs/tray
DPST-NO (2a)
(Standard)
G6B-2214P-US G6B-2214P-FD-US
DPST-NC (2b)
(Standard)
G6B-2014P-US G6B-2014P-FD-U
Note: When ordering, add the rated coil voltage to the model number.
  Example: G6B-1114P-US
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.

Connecting Sockets (Sold Separately)
Applicable relay
Model
Minimum ordering unit
G6B-2114P-US-P6B
G6B-2214P-US-P6B
G6B-2014P-US-P6B
P6B-26P 20 pcs
Removal Tool P6B-Y1 1 pcs
Hold-down Clips P6B-C2
NOTE: 1. When using by combining sockets of the G6B-1174P-US and P6B-04P models, the rated current will be 5A due to its rated switching current.
  2. Use the G6B-□□□□P(-FD)-US P6B to mount to a P6B Socket.
  3. The hold-down clips of the P6B-C2 model are not suitable for the G6B-1174P and G6B-1177P models since they have different heights.
  4. Products with UL/CSA certification marks will be supplied for orders of standard models.

Coil Ratings
1-Pole, Single-side Stable Type
Item
Rated voltage
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power consumption
(mW)
% of rated voltage
5 VDC 40 125 70% max. 10% min. 160%
(at 23°C)
Approx. 200
6 VDC 33.3 180
12 VDC 16.7 720
24 VDC 8.3 2,880

2-Pole, Single-side Stable Type
Item
Rated voltage
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power consumption
(mW)
% of rated voltage
5 VDC 60 83.3 80% max. 10% min. 140%
(at 23°C)
Approx. 300
6 VDC 50 120
12 VDC 25 480
24 VDC 12.5 1,920

Single-winding Latching Type (Including models for ultrasonically cleanable)
Item
Rated voltage
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power consumption
(mW)
% of rated voltage Set coil
(mW)
Reset coil
(mW)
5 VDC 40 125 70% max. 70% min. 160%
(at 23°C)
200 200
6 VDC 33.3 180
12 VDC 16.7 720
24 VDC 8.3 2,880

Double-winding Latching Type (Including models for ultrasonically cleanable)
Item
Rated voltage
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power consumption
(mW)
Set coil Reset coil Set coil Reset coil % of rated voltage Set coil
(mW)
Reset coil
(mW)
5 VDC 56 56 89.2 89.2 70% max. 70% min. 160%
(at 23°C)
200 200
6 VDC 46.8 46.8 128.5 128.5
12 VDC 23.3 23.3 515 515
24 VDC 11.7 11.7 2,060 2,060

Operation Indicator Model (Flux-resistant type. Do not wash down with water.)
Item
Rated voltage
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max. voltage
(V)
Power consumption
(mW)
% of rated voltage
5 VDC 43 116 70% max. 10% min. 130%
(at 23°C)
Approx. 200
12 VDC 19.7 610 Approx. 240
24 VDC 11.3 2,120 Approx. 275


Contact Ratings
Model




Load
Item
G6B-1114P-US
G6BU-1114P-US
G6BK-1114P-US
G6B-1114P-FD-US
G6BU-1114P-FD-US
G6BK-1114P-FD-US
G6B-1174P-US
G6B-1177P-ND-US
G6B-1174P-FD-US
G6B-1177P-FD-ND-US
G6B-2114P-US
G6B-2214P-US
G6B-2014P-US
G6B-2114P-FD-US
G6B-2214P-FD-US
G6B-2014P-FD-US
Resistive load cosφ = 0.4; L/R = 7 ms) Resistive load Inductive load
(cosφ = 0.4; L/R = 7 ms
Resistive load Inductive load
(cosφ = 0.4; L/R = 7 ms)
Contact type Single
Contact material Ag-Alloy (Cd free)
Rated load 5 A (3 A) at 250 VAC
5 A (3 A) at 30 VDC
2 A (2 A) at 250 VAC
2 A (2 A) at 30 VDC
8 A (5 A) at 250 VAC
8 A (5 A) at 30 VDC
2 A (2 A) at 250 VAC
2 A (2 A) at 30 VDC
5 A (3 A) at 250 VAC
5 A (3 A) at 30 VDC
1.5 A (1.5 A) at 250 VAC
1.5 A (1.5 A) at 30 VDC
Rated carry current 5 A (5 A) 8 A (5 A) 5 A (5 A)
Max. switching voltage 380 VAC, 125 VDC
Max. switching current 5 A (5 A) 8 A (5 A) 5 A (5 A)
NOTE: 1. The values in the parentheses ( ) are for -FD models only.
  2. Use the -FD type for inductive load and switching load which contact roughening is small.

Characteristics
Model







Item Classification
G6B-1114P-US
G6B-1114P-FD-US
G6B-1174P-US
G6B-1174P-FD-US
G6BU-1114P-US G6BK-1114P-US G6B
-1177P(-FD)-ND-US
G6B-2114P-US
G6B-2114P-FD-US
G6B-2214P-US
G6B-2214P-FD-US
G6B-2014P-US
G6B-2014P-FD-US
Single-side stable Single-winding
latching
Double-winding
latching
Built-in operation
indicator & surge
absorption diode
Single-side stable
Contact resistance *1 30 mΩ max.
Operate (set) time 10 ms max.
Release (reset) time 10 ms max.
Min. set pulse width - 15 ms (at 23°C) -
Min. reset pulse width - 15 ms (at 23°C) -
Insulation resistance *2 1,000 MΩ min.
Dielectric strength Between coil and contacts 3,000 VAC,
50/60 Hz for 1 min
2,000 VAC,
50/60 Hz for 1 min
3,000 VAC,
50/60 Hz for 1 min
Between contacts of the same
polarity
1,000 VAC, 50/60 Hz for 1 min
Between contacts of different
polarity
- 2,000 VAC,
50/60 Hz for 1 min
Between set and reset coils - 250 VAC,
50/60 Hz for 1 min
-
Impulse withstand voltage (between coil and contacts) 6 kV 1.2 × 50 µs 4.5 kV 1.2 × 50 µs 6 kV 1.2 × 50 µs
Vibration
resistance
Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 100 m/s2 300 m/s2 100 m/s2
Durability Mechanical 50,000,000 operations min. (at 18,000 operations/hr)
Electrical 100,000 operation min. (at 1,800 operations/hr under rated load)
Failure rate (P level) (reference value) *3 10 mA at 5 VDC
Ambient operating temperature -25°C to 70°C (with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx.
3.5 to 4.6 g
Approx.
3.5 g
Approx.
3.7 g
Approx.
5.4 g
Approx.
4.5 g
NOTE: 1. The values here are initial values.
  2. The G6B-1177P(-FD)-ND model is flux-resistant. Do not wash it down with water.
  *1. The contact resistance was measured with 1 A at 5 VDC using a voltage-drop method.
  *2. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.(Except the location between set/reset coil)
  *3. This value was measured at a switching frequency of 120 operations/min.
2-poles Single-side stable Models (SPST-NO (1a) + SPST-NC (1b)
DPST-NC (2c), SPST-NO(1a))
G6B-2114P-US,G6B-2214P-US,G6B-2014P-US

G6B-117P:Dimensions2
Dimensions in pointed brackets < > are for the Relay mounted to Socket.
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1mm

Terminal Arrangement /
Internal Connections

(Bottom View)
Socket for 1-pole Single-winding Latching Model and Single-side Stable Model
P6B-04P

G6B-111:Dimensions13 
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1mm

Socket for 1-pole Double-winding Latching Model
P6B-06P

G6B-111:Dimensions13 
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1mm

Socket for Double-pole Single-side Stable
P6B-26P

G6B-111:Dimensions13 
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1mm


Removal Tool P6B-Y1

G6B-117:Dimensions19

Hold-down Clips P6B-C2

G6B-117:Dimensions20

Correct Use

●Mounting

·When installing more than two Relays side by side on a PCB, keep the gaps as shown below.
It may cause a malfunction if heat is not dissipated smoothly from the Relay.

img1

·No specified mounting direction.

●Mounting Height of Sockets and Precautions

img2

·Hold-down clips (for mounting and removal) are also available.(For P6BC2 model)
However, it is not suitable for G6B-1174P and G6B-1177P models.

·Removal tool is also available.
(For P6B-Y1 model) However, it is not suitable for G6B-1177P model.

●Inhibit Circuit of the G6B-1177P(-FD)-ND-US Model

·Do not use under conditions in which a surge is included in the power supply, such as when an inductive load is connected in parallel to the coil. Doing so will cause damage to the installed (or built-in) coil surge absorbing diode.

img3

·Using SPDT contact of the SPST-NO+SPST-NC Relay

·Do not construct a circuit so that overcurrent and burning occur if the NO, NC and SPDT contacts are short-circuited with the SPST-NO+SPST-NC Relay.Arcing may generate short-circuiting between contacts if there is short-circuiting because of conversion to the MBB contact caused by asynchronous operation of the NO and NC contacts, the interval between the NO and NC contacts is small, or a large current is left open.

●Other precautions

·The P6B model has a flux-resistant construction. Do not wash it down with water.

·Perform wiring of No.1 and No. 2 of the X terminal as COM for double-winding latching as shown below. The operation stability improves by doing this.

img4

·Check carefully the coil polarity (+ and -) of the Relay G6B-1177P(-FD)-ND-US.
Do not reverse the polarity when connecting. Otherwise the built-in coil surge absorption diode may be damaged.

·This Relay is a Power Relay which is suitable for power load switching.
Do not use the G6B for signal purposes such as micro load switching under 100 mA.