Product Details Portlet

G5Q PCB Power Relay

A Miniature Power Relay with 1-pole 10A Switching Capacity

  • Compact single pole relay.
  • Excellent switching performance for a variety of loads.
  • Small, yet provide 8-kV impulse withstand voltage (between coil and contacts).
  • Low coil power consumption (SPST-NO: 200 mW, SPDT: 400 mW)
  • Coil insulation system: Class F (UL1446).
  • IEC/EN 60335-1 conformed. (-HA Model)
  • Enable Smaller PCB Designs
    PCB Power Relays Type G5NB, Type G5Q
    Introduction of G5NB and G5Q

    Circuit designers face the constant challenge of shrinking PCB designs.
    Now, with OMRON G5NB and G5Q slim power relays, small PCB designs can be easier to create than ever.

RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。

Ordering Information

scroll
Terminal Shape Market Code Classification Contact form Enclosure rating Model Rated coil voltage Minimum packing unit
PCB terminals General purpose Standard SPST-NO (1a) Flux protection G5Q-1A 5VDC
9VDC
12VDC
24VDC
100 pcs/tray
Sealed G5Q-1A4
SPDT (1c) Flux protection G5Q-1
G5Q-1-PW 5VDC
12VDC
24VDC
Sealed G5Q-14 5VDC
9VDC
12VDC
24VDC
High-capacity SPST-NO (1a) Flux protection G5Q-1A-EU 5VDC
12VDC
24VDC
Sealed G5Q-1A4-EU
SPDT (1c) Flux protection G5Q-1-EU
Sealed G5Q-14-EU
Home Appliance Standard SPST-NO (1a) Flux protection G5Q-1A-HA
High-capacity G5Q-1A-EU-HA 12VDC
24VDC
Standard SPDT (1c) G5Q-1-HA 5VDC
12VDC
24VDC
G5Q-1-HA-PW
High-capacity G5Q-1-EU-HA 12VDC
24VDC

Ratings

Coil

scroll
Contact
form
Rated voltage Rated current
(mA)
Coil
resistance
(Ω)
Must operate
voltage
(V)
Must release
voltage
(V)
Max. voltage
(V)
Power
consumption
(mW)
% of rated voltage
SPST-NO (1a) 5 VDC 40 125 75% max. 5% min. 190%
(at 23ºC)
Approx. 200
9 VDC 22.2 405
12 VDC 16.7 720
24 VDC 8.3 2880
SPDT (1c) 5 VDC 80 63 5% min.
5 to 25%
Approx. 400
Approx. 36
9 VDC 44.4 202
12 VDC 33.3 360
24 VDC 16.7 1440

Contacts

scroll
Item Resistive load
SPST-NO (1a) SPDT (1c)
Standard High-capacity Standard High-capacity
Contact mechanism Single
Contact material Ag-alloy (Cd free)
Rated load 10 A at 125 VAC
3 A at 125 VAC
3 A at 250 VAC
5A at 250 VAC
5 A at 30 VDC
10 A at 250 VAC
3 A at 125 VAC
3 A at 250 VAC
5A at 250 VAC
5 A at 30 VDC
10 A at 125 VAC (NO)
3 A at 125 VAC (NO)
3 A at 250 VAC (NO)
5 A at 30 VDC (NO)
3 A at 125 VAC (NC)
3 A at 250 VAC (NC)
3 A at 30 VDC (NC)
10 A at 250 VAC (NO)
3 A at 125 VAC (NO)
3 A at 250 VAC (NO)
5 A at 30 VDC (NO)
3 A at 125 VAC (NC)
3 A at 250 VAC (NC)
3 A at 30 VDC (NC)
Rated carry current 10 A (NO)/3 A (NC)
Max. switching voltage 277 VAC, 30 VDC
Max. switching current AC: 10 A (NO)/3 A (NC)
DC: 5 A (NO)/3 A (NC)

Characteristics

scroll
Item Standard models
Contact resistance∗1 100mΩ max.
Operate time 10ms max.
Release time 5ms max.
Insulation resistance∗2 1,000 mΩmin.
Dielectric strength Between coil and contacts 4,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 1,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage (between coil and contacts) 8kV(1.2×50μs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance Destruction 1,000m/s2
Malfunction 100m/s2
Endurance Mechanical 10,000,000 operations (18,000 operations per hour)
Electrical
  • NO
    25,000 operations: 10 A at 250 VAC resistive load
    (operation: ON for 1 sec, OFF for 3 sec) < High-capacity type >
    50,000 operations: 10 A at 125 VAC resistive load
    (operation: ON for 1 sec, OFF for 3 sec)
    200,000 operations: 3 A at 125 VAC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
    50,000 operations: 5 A at 250 VAC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
    100,000 operations: 3 A at 250 VAC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
    100,000 operations: 5 A at 30 VDC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
  • NC
    200,000 operations: 3 A at 125 VAC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
    100,000 operations: 3 A at 250 VAC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
    100,000 operations: 3 A at 30 VDC resistive load
    (operation: ON for 1 sec, OFF for 1 sec)
Failure rate (P level) (reference∗3) 10 mA at 5 VDC
Ambient operating temperature -40ºC to 105ºC (with no icing or condensation)
-40°C to 85°C (with no icing or condensation) < High-capacity type >
Ambient operating humidity 5% to 85% (with no icing or condensation)
Weight Approx. 6.5 g

Other data

Creepage distance 6.4 mm min.
Clearance distance 5.5 mm min.
Insulation Material Group III a
Type of insulation coil-contact circuit
  • Basic (Rated voltage 400 V) / Reinforced (Rated voltage 250 V)
  • Micro disconnection
open contact circuit
Rated Insulation Voltage 250V
Pollution degree 2
Rated voltage system 250 V / 400 V (EU flux type only)
Overvoltage category III
Category of protection according to IEC 61810-1 RT II (Flux protection) / RT III (Sealed)
Glow wire according to IEC 60335-1 < HA Models only >
GWT 750°C min. (IEC 60695-2-11) / GWFI 850°C min. (IEC 60695-2-12)
Tracking Index of relay base PTI 250 V min. (housing parts)
Flammability class according to UL94 V-0
Coil Insulation system F Class (UL 1446)

Dimensions

(Unit: mm)

G5Q-1A(4)(-EU)(-HA)

  • Dimensions: G5Q-1A, G5Q-1A4, G5Q-1A-EU (-HA), G5Q-1A4-EU

    ∗ Average value

  • PCB Mounting Holes (BOTTOM VIEW)

    Tolerance: ±0.1 mm

    PCB Mounting Holes
    Terminal Arrangement / Internal Connections
    (BOTTOM VIEW)
    Terminal Arrangement / Internal Connections

    (No coil polarity)

G5Q-1(4)(-EU)(-HA)(-PW)

  • Dimensions: G5Q-1A, G5Q-1A4, G5Q-1A-EU (-HA), G5Q-1A4-EU

    ∗ Average value

  • PCB Mounting Holes (BOTTOM VIEW)

    Tolerance: ±0.1 mm

    PCB Mounting Holes
    Terminal Arrangement / Internal Connections
    (BOTTOM VIEW)
    Terminal Arrangement / Internal Connections

    (No coil polarity)

Precautions

Please refer to “PCB Relays Common Precautions” for correct use.

Correct Use

Coil Voltage Reduction (Holding Voltage) after Relay Operation
  • If the coil voltage is reduced to the holding voltage after Relay operation, first apply the rated voltage to the coil for at least 100 ms, as shown below.
  • A voltage of at least 30% of the rated voltage is required for the coil holding voltage. Do not allow voltage fluctuations to cause the coil holding voltage to fall below this level.
Coil Voltage Reduction (Holding Voltage) after Relay Operation
scroll
  Applied coil voltage Coil resistance Power consumption
Rated voltage 100% 63Ω (5 VDC)
360Ω (12 VDC)
1440Ω (24 VDC)
Approx. 400 mW
Holding voltage 30% Approx. 36 mW