Product Details Portlet

G5LE PCB Power Relay

Cubic, Single-pole 10A Power Relay

  • Ideal for a wide variety of applications such as home appliances, OA
    equipments, vending machines, etc.
  • Ambient Operating Temperature 85ºC
  • UL class-B coil insulation for standard model.
  • UL, CSA, EN standards approved and conforms to Electrical
    Appliance and Material Safety Law (300 V max.).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminal
Shape
Classification Contact form Flux protection Fully sealed Minimun
Model Rated coil packing unit
voltage
Model Rated coil packing unit
voltage
PCB
terminals
Standard SPDT(1c) G5LE-1 5 VDC G5LE-14 5 VDC 100 pcs/
tray
12 VDC 12 VDC
24 VDC 24 VDC
SPST-NO(1a) G5LE-1A 5 VDC G5LE-1A4 5 VDC
12 VDC 12 VDC
24 VDC 24 VDC
Note: When ordering, add the rated coil voltage to the model number.
Example: G5LE-1
However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.
Coil Ratings
Rated voltage 5 VDC 12 VDC 24 VDC
Rated current 79.4 mA 33.3 mA 16.7 mA
Coil resistance 63 Ω 360 Ω 1,440 Ω
Must operate voltage 75% max. of rated voltage
Must release voltage 10% min. of rated voltage
Max. voltage 170% of rated voltage at 23°C
Power consumption Approx. 400 mW
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
  2. The operating characteristics are measured at a coil temperature of 23°C.
  3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.


Contact Ratings
Item
Load
Resistive load Inductive lead (cosφ = 0.4)
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load 10 A at 120 VAC; 8 A at 30 VDC 5 A at 120 VAC; 4 A at 30 VDC
Rated carry current 10 A
Max. switching voltage 250 VAC, 125 VDC (30 VDC when UL/CSA standard is applied)  
Max. switching current 10 A 5 A

Characteristics
Contact resistance *1 100 mΩ max.
Operate time 10 ms max.
Release time 5 ms max.
Insulation resistance *2 100 MΩ min.
Dielectric strength Between coil and contacts 2,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 750 VAC, 50/60 Hz
for 1 min
Impulse withstand voltage between coil and contacts 4,500 V (1.2 x 50 νs)
Vibration resistance Destruction 10 to 55 to 10 Hz,0.75 mm single amplitude
(1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz,0.75 mm single amplitude
(1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 100 m/s2
Durability Mechanical 1,000,000 operations min. (at 18,000 operations/hr)
Electrical 100,000 operations min.(at 1,800 operations/hr)
Failure rate (P level) (reference value) *3 100 mA at 5 VDC
Ambient operating temperature -25ºC to 85ºC (with no icing or condensation)
Ambient operating humidity 35% to 85%
Weight Approx. 12 g
NOTE:   The data given above are initial values
  1. Measurement conditions: 5 VDC, 1 A, voltage drop method.
  2. Measurement conditions: The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.
  3. This value was measured at a switching frequency of 120 operations/min.
NOTE: 1. All units are in millimeters unless otherwise indicated.
  2. Orientation marks are indicated as follows:
G5LE-1
G5LE-1A


*Average value
Terminal Arrangement/Internal Connection
(Bottom View)


note
PCB Mounting Holes
(Bottom View)

Tolerance: ±0.1 mm unless specified

G5LE-14
G5LE-1A4


*Average value
Terminal Arrangement/Internal Connection
(Bottom View)

note
PCB Mounting Holes
(Bottom View)
Tolerance: ±0.1 mm unless specified


ALL DIMENSIONS SHOWN ARE IN MILLIMETERS.
To convert millimeters into inches, multiply by 0.03937. To convert grams into ounces, multiply by 0.03527.