Product Details Portlet

G4W-1 PCB Power Relays

Impulse Withstand Voltage as High as 10kV with 4kV Dielectric Strength: Ideal for Power Supply Switching

  • Input and output (between coil and contacts) are completely separated, with impulse withstand voltage of 10,000 V.
  • Insulation distance of 8 mm min. between coil and contacts satisfies the VDE Standard C/250 insulation requirements, and conforms to Electrical Appliance and Material Safety Law with dielectric strength of 4,000 VAC min. Standard model conforms to UL/CSA standards.
  • VDE standard approved models are also available. Consult your Omron sales representative for availability.
  • SPST-NO (1a) types conform to TV-8 rating, and DPST-NO (2a) types conform to TV-5 rating.
  • Full-wave bridge rectifier compatible models are also available.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Gerenal-purpose Models (UL, CSA certified)
Contact form
Classification
SPST-NO (1a) DPST-NO (2a) Minimum packing
unit
Model Rated coil voltage Model Rated coil voltage
Standard G4W-1112P-US-TV8 12 VDC G4W-2212P-US-TV5 12 VDC 50 pcs/tray
24 VDC 24 VDC
100 VDC 100 VDC
Note: Contact your OMRON sales representative for fully sealed models.

Full-wave Rectifier Models (UL, CSA certified)
Contact form
Classification
SPST-NO (1a) DPST-NO (2a) Minimum packing
unit
Model Rated coil voltage Model Rated coil voltage
Standard G4W-1112P-US-TV8-Z 12 VDC G4W-2212P-US-TV5-Z 12 VDC 50 pcs/tray
24 VDC 24 VDC
100 VDC 100 VDC
Note: When ordering, add the rated coil voltage to the model number.
 
  However, the notation of the coil voltage on the product case as well as on the packing will be marked as □□ VDC.
Coil Ratings
Single-side Stable Type
Item
Rated voltage
Rated
current
(mA)
Coil
resistance
(Ω)
Must
operate
voltage
(V)
Must
release
voltage
(V)
Max.
voltage
(V)
Power
consumption
(mW)
% of rated voltage
12 VDC 66.7 180 80%
max.
10%
min.
130%
(at 23°C)
Approx. 800 mW
24 VDC 33.3 720
100 VDC 8 12,500
Note: 1. The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±15%.

2. Operating characteristics are measured at a coil temperature of 23ºC.
  3. The “Max. voltage” is the maximum voltage that can be applied to the
relay coil.

Contact Ratings
Contact form
Load

Item
SPST-NO (1a) DPST-NO (2a)
Resistive load
(cosφ = 1)
Inductive load
(cosφ = 0.4)
Resistive load
(cosφ = 1)
Inductive load
(cosφ = 0.4)
Contact material Ag-Alloy (Cd free)
Rated load 15 A at 250 VAC
15 A at 24 VDC
10 A at 250 VAC
7.5 A at 24 VDC
10 A at 250 VAC
10 A at 24 VDC
7.5 A at 250 VAC
5 A at 24 VDC
Rated carry
current
15 A 10 A
Max. switching
voltage
250 VAC, 125 VDC
Max. switching
current
15 A 10 A

Characteristics
Contact resistance *1 30 mΩ max.
Operate time 20 ms max.
Release time 5 ms max.
Max. operating frequency Mechanical 18,000 operations/hr
Electrical 1,800 operations/hr
Insulation resistance *2 100 MΩ min. (at 500 VDC)
Dielectric strength Between coil and contacts 4,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 1,500 VAC, 50/60 Hz for 1 min
Between contacts of different polarities 2,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage Between coil and contacts 10,000 V
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 150 m/s2
Durability Mechanical 5,000,000 operations min. (at 18,000 operations/hr)
Motor load 100,000 operations min.
(rated load, at 1,800 operations/hr)
Failure rate (P level) (reference value) *3 100 mA at 5 VDC
Ambient operating temperature Operating: -25ºC to 55ºC (with no icing or condensation)
Ambient operating humidity Operating: 5% to 85%
Weight Approx. 29 g
NOTE:   The above values are initial values.
  1. The contact resistance was measured with 1 A at 5 VDC with a fall-of-potential method.
  2. The insulation resistance was measured with a 500 VDC Megger Tester applied to the same parts as those for checking the dielectric strength.
  3. This value was measured at a switching frequency of 120 operations/min.
Note: All units are in millimeters unless otherwise indicated.

Standard model
G4W-1112P-US-TV

G4W-1:Dimensions1
This illustration is the G4W-2212P-US-TV5 model.
G4W-1112P-US-TV
PCB Mounting Holes G4W-1112P-US-TV8(-Z)
(Bottom View)
Tolerance: ±0.1



Terminal Arrangement /
Internal Connections

(Bottom View)

 
PCB Mounting Holes G4W-2212P-US-TV5(-Z)
(Bottom View)
Tolerance: ±0.1



Terminal Arrangement /
Internal Connections

(Bottom View)

 

Correct Use

●Mounting

•When mounting more than two Relays on a PCB, keep the gap as shown in the following figure.

•No specified mounting direction.

•Not compatible with sockets.

4gw

•There is the current-carrying metal part on the coil terminal.
Do not mount to the PCB with patterned metal surface.

4gw

●Other Precautions

•This Relay is suitable for power load switching of motors, transformers, solenoids, lamps, heaters, etc.
Do not use the G4W to switch micro loads less than 100 mA, such as in signal applications.