Product Details Portlet

G2RL-2 PCB Power Relays

Low Profile Power Relay with 15.7 mm height, ideal for incorporation in miniature equipments

  • Conforms to VDE (EN61810-1), UL508 and CSA22.2.
  • IEC/EN 60335-1 conformed. (-HA Model)
  • Clearance and creepage distance: 8 mm / 8 mm min.
  • Coil insulation system: Class F (UL1446).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminal ShapeMarket CodeClassificationContact formEnclosure ratingModelRated coil voltageMinimum packing
unit
PCB terminalsGeneral
purpose
StandardDPST-NO (2a)Flux protectionG2RL-2A5 VDC
12 VDC
24 VDC
48 VDC
20 pcs/tube
Fully sealedG2RL-2A4
DPDT (2c)Flux protectionG2RL-2
Fully sealedG2RL-24
High-capacity
StandardDPST-NO (2a)Flux protectionG2RL-2A-HA12 VDC
24 VDC
Home
Appliance
DPDT (2c)G2RL-2-HA
■Ratings
●Coil

item
Rated voltage (V)
Rated current
(mA)
Coil resistance
(Ω)
Must operate
voltage (V)
Must release
voltage (V)
Max.
voltage (V)
Power
consumption (mW)
% of rated voltage
Standard5 VDC80.062.570% max.10% min.130%
(at 85°C)
Approx. 400
12 VDC33.3360
24 VDC16.71,440
48 VDC8.965,358Approx. 430
High sensitivity12 VDC20.857675% max.Approx. 250
24 VDC10.422,304

Note 1. The rated current and coil resistance are measured at a coil temperature of 23℃ with a tolerance of ±10%.
Note 2. The operating characteristics are measured at a coil temperature of 23℃.
Note 3. The “Max. voltage” is the maximum voltage that can be applied to the relay coil.

●Contacts

Classification
Model
Item
Standard type (resistive load)
G2RL-2AG2RL-2
Contact typeSingle
Contact materialAg-alloy (Cd free)
Rated load8 A at 250 VAC
8 A at 30 VDC
(See note)
Rated carry current8 A (70℃)/5 A (85℃)
(See note)
Max. switching voltage440 VAC, 300 VDC
Max. switching current8 A
Failure rate (P level)
(reference value*)
40 mA at 24 VDC
This value was measured at a switching frequency of 120 operations/min.
Note: Contact your OMRON representative for the ratings on fully sealed models.

■Characteristics
Classification
Item
Number of poles
Standard type
2-pole
Contact resistance *1100 mΩ max.
Operate (set) time15 ms max.
Release (reset) time5 ms max.
Insulation resistance *21,000 MΩ min.
Dielectric
strength
Between coil and
contacts
5,000 VAC, 50/60 Hz for 1min
Between contacts
of the same
polarity
1,000 VAC, 50/60 Hz for 1min
Between contacts
of different polarity
2,500 VAC, 50/60 Hz for 1min
Impulse withstand voltage10 kV (1.2 x 50 μs)
Vibration
resistance
Destruction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock
resistance
Destruction1,000 m/s2
MalfunctionEnergized: 100 m/s2, De-energized: 100 m/s2
DurabilityMechanical20,000,000 operations (at 18,000 operations/hr)
Electrical *3
(resistive load)
G2RL-2(A):
30,000 operations at 250 VAC, 8 A
30,000 operations at 30 VDC, 8 A
Ambient operating temperature-40°C to 85°C (with no icing or condensation)
-40°C to 105°C (with no icing or condensation) by G2RL-1A-E-CV
Ambient operating humidity5% to 85% (with no icing or condensation)
WeightApprox. 12 g
Note. Values in the above table are the initial values.
*1. Measurement conditions: 5 VDC, 1 A, voltage drop method
*2. Measurement conditions: Measured at the same points as the dielectric strength using a 500 VDC ohmmeter.

*3. 1,800 operations per hour.
(Unit: mm)
G2RL-2A (-HA), G2R-2A4
形G2RL-2:外形1
PCB Mounting Holes (BOTTOM VIEW)
形G2RL-2:外形2

Terminal Arrangement/ Internal Connections
(BOTTOM VIEW)
形G2RL-2:外形3
(No coil polarity)



G2RL-2 (-HA), G2R-24
形G2RL-2:外形1
PCB Mounting Holes(BOTTOM VIEW)
形G2RL-2:外形2
Terminal Arrangement/ Internal Connections
(BOTTOM VIEW)
形G2RL-2:外形3
(No coil polarity)

Precautions

●Mounting Position Compared to G2R Model

Although the G2RL model and the G2R model are both low profile Relays, their characteristics such as switching capacity are different. Be sure to check operation under the actual operating conditions before use.

●Cleaning

The G2RL model is flux-resistant with two sealing holes on the case. Thus, do not clean the Relay by boiling or soaking in water. Consult your Omron sales representative for sealed type Relay.

●Using Relays in an Atmosphere Containing Corrosive Gas

Do not use Relays in an atmosphere containing corrosive gas (sulfuric or organic gas).Otherwise, connection failure due to corrosion on the contact surface may lead to functional faults.