Product Details Portlet

G3VM-81GR1 MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals.

  • Low Output Capacitance and ON Resistance (C × R = 32.5 pF * Ω) .
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 80 V G3VM-81GR1 100  
G3VM-81GR1(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 80 V  
Continuous load current (AC peak/DC) IO 200 mA  
ON current reduction rate Δ IO/ºC -2.0 mA/ºC Ta ≥ 25ºC
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 15 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=200mA
Output Maximum resistance with output ON RON --- 5 8 Ω IF = 5mA
IO=200mA
Current leakage when the relay is open ILEAK --- --- 1 nA VOFF=80V,
Ta= 50ºC
Capacitance between terminals COFF --- 6.5 11 pF V = 0, f = 100 MHz,
t < 10 s
Capacitance between I/O terminals CI-O --- 0.7 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.13 0.5 ms IF=5 mA,
RL=200Ω
VDD=10V(See note 2.)
Turn-OFF time tOFF --- 0.17 0.5 ms
Note: 2.Turn-ON and Turn-OFF Times

Surface-mounting Terminals
G3VM-81GR:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-81GR1:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-81GR1:Dimensions3
Note:The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.