Product Details Portlet

2SMPB-02E Digital Barometric Pressure Sensor

High accuracy and small size barometric pressure sensor with low current consumption

  • Measure barometric pressure and temperature with high accuracy.
  • Built in low noise 24 bit ADC.
  • Digital control and output via I2C/SPI interface.
  • Automatically power down non-working circuit
    to minimize power consumption.
  • Individual calibration parameters stored in OTP*
    * One Time Programmable - ROM
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
StructurePackagingModelMinimum Packing Unit
LGA 9pinTape and Reel2SMPB-02E3,500
■Absolute Maximum Ratings
ItemSymbolRatingUnitRemark
Power Supply VoltageVddmax4.0V
Input Voltage (other than power)Vmax-0.2 to Vopr+0.2V
Maximum PressurePmax800kPa
Storage TemperatureTstr-40 to 85°Cwith no condensation or icing
Storage HumidityHstr10 to 95%RHwith no condensation or icing
ESD (HBM)Vhbm±2000V
ESD (MM)Vmm±200V
ESD (CDM)Vcdm±500V

■Operating Ratings
ItemSymbolMin.Typ.Max.UnitRemark
Operating VoltageVopr1.711.83.6VVDD
Vio1.201.83.6VVDDIO
Operating TemperatureTopr-4085°C

■Electrical Characteristics (At Ta = 25°C, VDD = 1.8 V, unless otherwise noted)
ItemSymbolConditionMin.Typ.Max.Unit
Average CurrentIhp1Hz-Forced Mode
Ultra High Accuracy
21.4μA
Operating Current ConsumptionIddpPressure mode640800μA
IddtTemperature mode410520μA
Sleep Mode Current ConsumptionIsleep
1.12.3μA
Measureable Pressure RangePopr
30110kPa
Absolute Pressure AccuracyPabs130 to 110kPa、0 to 65℃±50Pa
Pabs230 to 110kPa、-20 to 0℃±80Pa
Relative Pressure AccuracyPrel1Ultra High Accuracy±3.9Pa
rms NoisePnoisUltra High Accuracy1.3Pa
Absolute Temperature AccuracyTabs30 to 110kPa、-20 to 65℃-22
Pressure ResolutionPres
0.06Pa
Temperature ResolutionTres
0.0002
Power Supply Rejection Ratio (DC)Ppsrr101.3kPa、0 to 40℃、1.71 to 3.6V
Base od VDD=1.8V
-9.49.4Pa
Note: 1. Typical specifications are not guaranteed.
Note: 2. The above table shows the characteristics of the Package before soldering.
Dimensions (Unit: mm)
■Package

Package Type: LGA (Land Grid Array) 9 pin
Package Size: 2.00 × 2.50 × 0.85 mm
Material of the terminal surface: Au

Mounting PAD Dimensions

Recommended (Top View)



Precautions for Correct Use

●Handling

(1) Only air can be used as pressure media on the product directly. It is prohibited to use pressure media including corrosive gases (e.g.
organic solvents gases, sulfur dioxide and hydrogen sulfide gases), fluid and any other foreign materials.
(2) The products are not water proof. The product shall be kept dry in use excluding the sensor port.
(3) The product shall not be used under dew-condensing conditions. Frozen fluid on sensor chips may cause fluctuation of sensor output
and other troubles.
(4) The product shall be used within rated pressure. Usage at pressure out of the range may cause breakage.
(5) The product may be damaged by static electricity. Charged materials (e.g. a workbench and a floor) and workers should provide
measures against static electricity, including ground connection.
(6) The product shall not be dropped and handled roughly.
(7) The product shall not be used under dusty or damp condition.
(8) Do not wash the print circuit board after the pressure sensor is mounted using solvent. It may cause a mal-function.
(9) Please connect the sensor terminals according to the connection diagram.
(10) The product shall not be used under high-frequency vibration including ultrasonic wave.
(11) This product uses the elastic adhesive for bonding the lid, so do not add excessive stress to the lid.
(12) If soldering is not fit, then this product may catch fire or get hot.
(13) There is a possibility that the peripheral circuit board or some electronic part generates heat while driving this product. Please handle
with care.
(14) Do not tear down this product.
(15) Please do not use the sensor after following case;
- excessive shock added to the terminal of the sensor
- the sensor lid decapped
- the sensor dropped
(16) If you use other conditions described in this document, please check yourself in advance.

●Environmental conditions for transport and storage

(1) The product shall not be kept with corrosive gases (e.g. organic solvents gases, sulfur dioxide and hydrogen sulfide gases).
(2) The products are not water proof. The product shall be kept dry during storage.
(3) The outer box strength may be degraded depending on the storage conditions. Please use the product in order.
(4) For this product, please keep away from direct sunlight or ultraviolet rays.
(5) The product shall be kept in appropriate conditions of temperature and humidity.
(6) The product shall not be kept under dusty or damp condition.