Product Details Portlet

G3VM-63G MOS FET Relays

General-purpose MOS FET Relays in SOP 4-pin packages for a wide range of applications

  • Contact form : 1b (SPST-NC)
  • Load voltage: 60 V
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage (peak value)*Continuous load current (peak value) *ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP41b
(SPST-NC)
Surface-mounting terminals60 V500 mAG3VM-63G100 pcs.---
G3VM-63G(TR05)---500 pcs.
*The AC peak and DC value are given for the load voltage and continuous load current.
Note:To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa ≥ 25ºC
LED reverse voltageVR5V
Connection temperatureTj125ºC
OutputLoad voltage (AC peak/DC)VOFF60V
Continuous load current (AC peak/DC)IO500mA
ON current reduction rateΔ IO/ºC-5.0mA/ºCTa ≥ 25ºC
Pulse ON currentlop1500mAt=100 ms, Duty=1/10
Connection temperatureTj125ºC
Dielectric strength between I/O *VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa−40 to +105ºCWith no icing or condensation
Ambient storage temperatureTstg−55 to +125ºCWith no icing or condensation
Soldering temperature (10 s)---260ºC10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.01.151.3VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---30---pFV=0,
f=1MHz
Trigger LED forward currentIFT (IFC) *2---0.63mAIOFF=10µA
Release LED forward currentIFC (IFT) *20.1------mAIO=500mA
OutputMaximum resistance with output ONRON---12.5ΩIO=500mA
Current leakage when the relay is openILEAK------1000nAVOFF=60V
Capacitance between terminalsCoff---100---pFV = 0, f = 1 MHz, IF=5mA
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---0.31.0msIF=5 mA,
RL=200Ω
VDD=20V *1
Turn-OFF timetOFF---0.73ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Surface-mounting Terminals (Weight: 0.1 g)
Weight: 0.1 g
Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
Terminal Arrangement/
Internal Connections

(Top View)

Note: The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.