Product Details Portlet

G3VM-62J1 MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals. Two Channels and an 8-pin SOP Package in 60-V Load Voltage Series.

  • Continuous load current of 400 mA.
  • Dielectric strength of 1,500 Vrms between I/O.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package typeContact formTerminalsLoad voltage (peak value)*ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP82a
(DPST-NO)
Surface-mounting terminals60 VG3VM-62J150---
G3VM-62J1(TR)---2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF60V
Continuous load current (AC peak/DC)IO400mA
ON current reduction rateΔ IO/ºC-4.0mA/ºCTa≥25ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to +125ºCWith no icing or condensation
Soldering temperature---260ºC10s
Note:1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.01.151.3VIF=10mA
Reverse currentIR------10µAVR=5V
Capacitance between terminalsCT---30---pFV=0, f=1MHz
Trigger LED forward currentIFT---1.63mAIO=400mA
OutputMaximum resistance with output ONRON---1.02.0ΩIF=5mA, IO=400mA
Current leakage when the relay is openILEAK------1.0µAVOFF=60V
Capacitance between terminalsCOFF---130---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1MHz, Vs=0V
Insulation resistanceRI-O1,000108---VI-O=500VDC, RoH≤60%
Turn-ON timetON---0.82.0msIF=5mA, RL=200Ω,
VDD=20V(See note 2.)
Turn-OFF timetOFF---0.10.5ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Surface-mounting Terminals
Weight: 0.2 g
G3VM-61A1:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions (Recommended Value, Top View)
G3VM-61A1:Dimensions2

Terminal Arrangement/Internal Connections (Top View)
G3VM-61A1:Dimensions3
Note: The actual product is marked differently from the image shown here.