Product Details Portlet

G3VM-62C1/G3VM-62F1 MOS FET Relays

Analog-switching MOS FET Relays for High Switching Currents, with Dielectric Strength of 2.5 kVAC between I/O.

  • New 2-channel model included in the 60-V load voltage series.
  • Switches minute analog signals.
  • Dielectric strength of 2,500 Vrms between I/O.
  • Surface-mounting models included in series.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
DIP8 2a
(DPST-NO)
PCB terminals 60 V G3VM-62C1 50 ---
Surface-mounting terminals G3VM-62F1
G3VM-62F1(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
 Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
Repetitive peak LED forward current IFP 1 A 100µs pulses, 100 pps
LED forward current reduction rate ΔIF/ºC -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 60 V  
Continuous load current (AC peak/DC) IO 500 mA  
ON current reduction rate ΔION/ºC -5.0 mA/ºC Ta≥25ºC
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 2,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 30 --- pF V=0, f=1MHz
Trigger LED forward current IFT --- 1.6 3 mA Io=500mA
Output Maximum resistance with output ON RON --- 1.0 2.0 Ω IF=5mA, Io=500mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=60V
Capacitance between terminals COFF --- 130 --- pF V=0,f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1MHz, Vs=0V
Insulation resistance RI-O 1,000 108 --- VI-O=500VDC, RoH≤60%
Turn-ON time tON --- 0.8 2.0 ms IF=5mA, RL=200Ω,
VDD=20V(See note 2.)
Turn-OFF time tOFF --- 0.1 0.5 ms
※1. Turn-ON and Turn-OFF Times



※2. These values are for Relays with NC contacts
 
PCB Terminals
Weight: 0.54 g

G3VM-62C1:Dimensions1
Note: The actual product is marked differently from the image shown here.
 

Surface-mounting Terminals
Weight: 0.54 g

G3VM-62F1:Dimensions1
 
PCB Dimensions (Bottom View)
G3VM-62C1:Dimensions2
 
Actual Mounting Pad Dimensions (Recommended Value, Top View)
G3VM-62F1:Dimensions2
 
Terminal Arrangement/Internal Connections
G3VM-62F1:Dimensions2
Note: The actual product is marked differently from the image shown here.