Product Details Portlet

G3VM-61VY1 MOS FET Relays

Special SOP4-pin package with Dielectric strength AC 3.75 kV

  • Trigger LED forward current of 1 mA (maximum) facilitates power savingdesigns and prolonged battery life.
  • Continuous load current of 100 mA.
  • Insulation distance 5mm
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage(peak value)*Continuous
load current
(peak value)*
ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP4
(Special)
1a
(SPST-NO)
Surface-mounting terminals60 V100 mAG3VM-61VY1125 pcs.---
G3VM-61VY1(TR)
---3000 pcs.
*The AC peak and DC value are given for the load voltage and continuous load current.
Note:To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rate△IF/℃-0.3mA/ºCTa ≥ 25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF60V
Continuous load current (AC peak/DC)IO100mA
ON current reduction rate△IO/℃-1.0mA/ºCTa ≥ 25ºC
Pulse on currentIOP300mAt = 100 ms, Duty = 1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O *VI-O3,750VrmsAC for 1 min
Ambient operating temperatureTa-40 to + 85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature260ºC10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.11.271.4VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---50---pFV=0,
f=1MHz
Trigger LED forward currentIFT (IFC) *2---0.21mAIO=100mA
Release LED forward currentIFC (IFT) *20.01------mAIOFF=100µA
OutputMaximum resistance with output ONRON---2550ΩIF = 2mA
IO=100mA,
t<1s
Current leakage when the relay is openILEAK------1.0µAVOFF=60V
Capacitance between terminalsCOFF---10---pFV=0, f=1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---15msIF=2 mA,
RL=200Ω
VDD=10V *1
Turn-OFF timetOFF---15
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Note:The actual product is marked differently from the image shown here.
Surface-mounting Terminals
G3VM_61VY1:Dimensions1
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
G3VM-61VY:Dimensions2


Terminal Arrangement/Internal Connections
(Top View)

G3VM-61VY:Dimensions3

SOP (Small Outline Package)
SOP 4-pin

G3VM-61VY:Dimensions4

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.