Product Details Portlet

G3VM-61PR1 MOS FET Relays

Smallest Class in market*, USOP Package MOS FET Relays with Low Output Capacitance and ON Resistance (CxR=7pF·Ω)

  • Dielectric strength of 500Vrms between I/O.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tape and reel
USOP4 1a
(SPST-NO)
Surface-mounting
terminals
60V G3VM-61PR1 ---
G3VM-61PR1 (TR05) 500
Note: 1. Ask you OMRON representative for orders under 500 pcs.
  2. Tape-cut USOPs are packaged without humidity resistance. Use manual soldering to mount them. Refer to common precautions.
  3. The AC peak and DC value is given for the load voltages.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 60 V  
Continuous load current (AC peak/DC) IO 120 mA  
ON current reduction rate △IO/℃ -1.2 mA/ºC Ta≥25ºC
Pulse ON current Iop 0.36 A t=100ms, Duty=1/10
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 15 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- 1.0 3 mA IO=100mA
Release LED forward current IFC 0.1 --- --- mA IOFF = 10 μA
Output Maximum resistance with output ON RON --- 10 15 Ω IF=5mA,
IO=120mA, t<1s
Current leakage when the relay is open ILEAK --- --- 1 nA VOFF=60V
Capacitance between terminals COFF --- 0.7 1.3 pF V=0,f=100MHz,
t<1s
Capacitance between I/O terminals CI-O --- 0.4 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- 0.04 0.2 ms IF=5mA,RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF time tOFF --- 0.12 0.2 ms
Note: 2. Turn-ON and Turn-OFF Times
USOP (Ultra Small Outline Package)
USOP4
G3VM-101LR:Dimensions1
Note: The actual product is marked differently from the image shown here.


Surface-mounting Terminals
Weight: 0.03g

G3VM-101LR:Dimensions2
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-101LR:Dimensions3
Note: The actual product is marked differently from the image shown here.