Product Details Portlet

G3VM-61HR MOS FET Relay

Higher power, 2.3-A switching with a 60-V load voltage, SOP package. Low 40-mΩ ON Resistance.

  • Continuous load current of 2.3 A (connection C = 4.6 A).
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP6 1a
(SPST-NO)
Surface-mounting terminals 60 V G3VM-61HR 75 ---
G3VM-61HR(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate Δ IF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current Connection A IO 2.3 A Connection A: AC peak/DC
Connection B and C: DC
Connection B 2.3
Connection C 4.6
ON current reduction rate Connection A Δ ION/ºC −30.7 mA/ºC Ta ≥ 50ºC
Connection B −30.7
Connection C −61.3
Pulse on current Iop 7 A t = 100 ms
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s

Connection Diagram
Connection A
Connection B
Connection C
Note:1 The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.18 1.33 1.48 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.4 3 mA IO=100mA
Output Maximum resistance with output ON Connection A RON --- 0.04 0.07 Ω IF = 5mA
IO=2A ,
t <1S
Connection B --- 0.02 0.04 Ω IF = 5mA
IO=2A ,
t <1S
Connection C --- 0.01 --- Ω IF = 5mA
IO=4A ,
t <1S
Current leakage when the relay is open ILEAK --- --- 10 nA VOFF = 60V
Capacitance between terminals COFF --- 1000 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 1.0 5.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.15 1.0 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61HR:Ratings/Characteristics1
Surface-mounting Terminals
Weight: 0.13 g


Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)


Terminal Arrangement/Internal Connections
Note: The actual product is marked differently from the image shown here.