Product Details Portlet

G3VM-61GR2 MOS FET Relays

MOS FET Relays with 1.7-A switching Designed for Switching Minute Signals and Analog Signals.

  • Continuous load current of 1.7 A.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 60 V G3VM-61GR2 100 ---
G3VM-61GR2 (TR05)
--- 500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
LED forward current reduction rate Δ IF/ºC −0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current (AC peak/DC) IO 1,700 mA
ON current reduction rate Δ IO/ºC −17 mA/ºC Ta ≥ 25 ºC
Pulse ON current Iop 5 A t = 100 ms, Duty = 1/10
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)

Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.18 1.33 1.48 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.6 3 mA IO=100 mA
Turn-OFF LED forward current IFC 0.1 --- --- mA IOFF=100 µA
Output Maximum resistance with output ON RON --- 0.08 0.13 Ω IF = 5 mA,
IO=1.7 A
t < 1 s
Current leakage when the relay is open ILEAK --- 1 10 nA VOFF=60V
Capacitance between terminals COFF --- 250 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.7 3.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 0.5 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61B1/E1:Ratings/Characteristics2
Surface-mounting Terminals
Weight: 0.1 g
G3VM-61B1/E1:Dimensions1
Note:
The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-61B1/E1:Dimensions2
Terminal Arrangement/Internal Connections
(Top View)
G3VM-61B1/E1:Dimensions3
Note: The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.