Product Details Portlet

G3VM-61G3 MOS FET Relays

Ultrasensitive MOS FET Relay with Driving current 0.2 mA(maximum) in 60-V Load series.

  • Continuous load current of 400 mA.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage (peak value)*Continuous load current (peak value) *ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP41a
(SPST-NO)
Surface-mounting
terminals
60 V400 mAG3VM-61G3100 pcs.---
G3VM-61G3(TR)---2500 pcs.
*The AC peak and DC value are given for the load voltage and continuous load current.
Note:To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rateΔ IF/ºC-0.3mA/ºCTa ≥ 25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF60V
Continuous load current (AC peak/DC)IO400mA
ON current reduction rateΔ IO/ºC-4.0mA/ºCTa ≥ 25ºC
Pulse ON currentIOP1200mAt=100ms, Duty=1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O *VI-O1500VrmsAC for 1 min
Ambient operating temperatureTa-40 to + 85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature---260ºC10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.11.271.4VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---30---pFV=0,
f=1MHz
Trigger LED forward currentIFT (IFC) *2------0.2mAIO=400mA
Release LED forward currentIFC (IFT) *2---0.001---mAIOFF=100µA
OutputMaximum resistance with output ONRON---12ΩIF =0.5mA,
IO=400mA,t<1s
Current leakage when the relay is openILEAK---11000nAVOFF=60V
Capacitance between terminalsCOFF---130---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---3.510msIF=0.5 mA,
RL=200Ω
VDD=20V *1
Turn-OFF timetOFF---15ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Surface-mounting Terminals
Weight: 0.1 g
Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions (Recommended Value, Top View)



Terminal Arrangement/Internal Connections
(Top View)

SOP (Small Outline Package)
SOP 4-pin

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.