Product Details Portlet

G3VM-61B1/G3VM-61E1 MOS FET Relays

Analog-switching MOS FET Relay for High Switching Currents, with Dielectric Strength of 2.5 kVAC between I/O.

  • Upgraded G3VM-61 B/E Series.
  • Switches minute analog signals.
  • Leakage current of 1 µA max. when output relay is open.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube per tube Number per tape and reel
DIP6 1a
(SPST-NO)
PCB terminals 60 V G3VM-61B1 50 ---
Surface-mounting terminals G3VM-61E1
G3VM-61E1(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 60 V
Continuous load current Connection A IO 500 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 500
Connection C 1,000
ON current reduction rate Connection A Δ IO/ºC -5 mA/ºC Ta ≥ 25ºC
Connection B -5
Connection C -10.0
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 2,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
G3VM_61B1/E1:Ratings/Characteristics1

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1.6 3 mA IO=500mA
Output Maximum resistance with output ON Connection A RON --- 1 2 Ω IF = 5mA
IO=500mA
Connection B --- 0.5 1 Ω IF = 5mA
IO=500mA
Connection C --- 0.25 --- Ω IF = 5mA
IO=1,000mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=60V
Capacitance between terminals COFF --- 130 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.8 2.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 0.5 ms
※1. Turn-ON and Turn-OFF Times

G3VM_61B1/E1:Ratings/Characteristics2

※2. These values are for Relays with NC contacts
PCB Terminals
Weight: 0.4 g
G3VM-61B1/E1:Dimensions1
Note: The actual product is marked differently from the image shown here.

Surface-mounting Terminals
Weight: 0.4 g
G3VM-61B1/E1:Dimensions4
 
PCB Dimensions
(Bottom View)
G3VM-61B1/E1:Dimensions2
 
 
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-61B1/E1:Dimensions5
 
Terminal Arrangement/
Internal Connections

(Top View)
G3VM-61B1/E1:Dimensions6
Note: The actual product is marked differently from the image shown here.