Product Details Portlet

G3VM-41PR6 MOS FET Relays

USOP Package with Low Output Capacitance and ON Resistance

  • Load voltage 40V
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage
(peak value) *
Continuous load current
(peak value) *
Packing/Tape cut Packing/Tape & reel
Model Minimum package quantity Model Minimum package quantity
USOP4 1a (SPST-NO) Surface-mounting Terminals 40V 120mA G3VM-41PR6 1 pc. G3VM-41PR6(TR05) 500 pcs.
Note: When ordering tape packing, add "(TR05)(500pcs/reel)" to the model number.
Ask your OMRON representative for orders under 500 pcs. We can supply products with the tape already cut.
Tape-cut USOPs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.

* The AC peak and DC value are given for the load voltage and continuous load current.

Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 40 V  
Continuous load current (AC peak/DC) IO 120 mA  
ON current reduction rate △IO/℃ −1.2 mA/ºC Ta≥25ºC
Pulse ON current lop 360 mA t=100ms, Duty=1/10
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 15 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- 0.6 3 mA IO=100mA
Release LED forward current IFC 0.1 --- --- mA IOFF = 10 μA
Output Maximum resistance with output ON RON --- 10 15 Ω IF=5mA, t<1s
IO=Continuous load current ratings
Current leakage when the relay is open ILEAK --- --- 0.2 nA VOFF=Load voltage ratings
Capacitance between terminals COFF --- 1 2 pF V=0, f=100MHz, t<1s
Capacitance between I/O terminals CI-O --- 0.4 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- 0.05 0.2 ms IF=5mA,RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF time tOFF --- 0.16 0.3 ms

Note: The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.
Appearance
USOP (Ultra Small Outline Package)
USOP4 pin
G3VM-41PR6:Dimensions1
Note: The actual product is marked differently from the image shown here.

Dimensions (Unit: mm)
Surface-mounting Terminals
Weight: 0.03g

G3VM-41PR6:Dimensions2
Note1: The actual product is marked differently from the image shown here.
Note2: Unless otherwise specified, the dimensional tolerance is ± 0.2 mm.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41PR6:Dimensions3

Note: Unless otherwise specified, the dimensional tolerance is ± 0.2 mm.
Terminal Arrangement/Internal Connections
G3VM-41PR6:Dimensions3