Product Details Portlet

G3VM-201CR/G3VM-201FR MOS FET Relays

The highest class load current of MOS FET Relays realized with DIP8 package

  • Contact form: 1a (SPST-NO)
  • Load voltage: 200 V
  • Continuous load current of 1.5 A (3 A) max. *
    * Values in parentheses are for connection C.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package typeContact formTerminalsLoad voltage (peak value)*Continuous load current
(peak value) *
ModelMinimum package quantity
Number per tubeNumber per tape and reel
DIP81a
(SPST-NO)
PCB terminals200 V1.5 AG3VM-201CR50---
Surface-mounting terminalsG3VM-201FR
G3VM-201FR(TR05)---500
* The AC peak and DC value are given for the load voltage and continuous load current.
Note:To order tape packaging for Relays with surface-mounting terminals, add “(TR05)” to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
Repetitive peak LED forward currentIFP1A100µs pulses, 100 pps
LED forward current reduction rateΔIF/ºC-0.3mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF200V
Continuous load currentConnection AIO1.5AConnection A:
AC peak/DC
Connection B and C: DC
Connection B1.5
Connection C3
ON current reduction rateConnection AΔIO/ºC-15mA/ºCTa≥25ºC
Connection B-15
Connection C-30
Pulse ON currentlop4.5At=100 ms, Duty=1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O (See note 1.)VI-O2,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +110ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to +125ºCWith no icing or condensation
Soldering temperature---260ºC10s
Note:1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.51.641.8VIF=10mA
Reverse currentIR------10µAVR=5V
Capacitance between terminalsCT---70---pFV=0, f=1MHz
Trigger LED forward currentIFT---0.35mAIo=1A
Release LED forward currentIFC0.01------mAIOFF=1µA
OutputMaximum resistance with output ONConnection ARON---0.250.5ΩIO=1A, IF=5 mA, t < 1 s
Connection B------0.25IO=1A, IF=5 mA, t < 1 s
Connection C------0.125IO=1A, IF=5 mA, t < 1 s
Current leakage when the relay is openILEAK---0.11µAVOFF=200V
Capacitance between terminalsCOFF---400---pFV=0,f=1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1MHz, Vs=0V
Insulation resistance between I/O
terminals
RI-O1,000108---VI-O=500VDC, RoH≤60%
Turn-ON timetON---0.255msIF=5mA, RL=200Ω,
V DD=20V(See note 2.)
Turn-OFF timetOFF---0.11ms
Note: 2. Turn-ON and Turn-OFF Times


G3VM-201CR
Weight: 0.54 g

G3VM-62C1:Dimensions1
Note: The actual product is marked differently from the image shown here.


G3VM-201FR
Weight: 0.54 g

G3VM-62F1:Dimensions1

PCB Dimensions (Bottom View)
G3VM-62C1:Dimensions2

Actual Mounting Pad Dimensions (Recommended Value, Top View)
G3VM-62F1:Dimensions2

Terminal Arrangement/Internal Connections (Top View)
形G3VM-62C1:外形3
Appearance (DIP)
形G3VM-62C1:外形3
Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.