Product Details Portlet

G3VM-41GR8 MOS FET Relays

Higher power, 1-A switching with SOP package. Low 100-mΩ ON Resistance.

  • Continuous load current of 1 A.
  • ON resistance of 0.1 Ω (typical) suppresses output signal attenuation.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 40 V G3VM-41GR8 100  
G3VM-41GR8(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate △IF/℃ -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 40 V  
Continuous load current (AC peak/DC) IO 1,000 mA  
ON current reduction rate △IO/℃ -13.3 mA/ºC Ta ≥ 50ºC
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.18 1.33 1.48 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1.0 3 mA IO=100mA
Output Maximum resistance with output ON RON --- 0.1 0.13 Ω IF = 5mA
IO=1A
Current leakage when the relay is open ILEAK --- --- 1 µA VOFF=30V
Capacitance between terminals COFF --- 300 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 1.2 3.0 ms IF=5 mA,
RL=200Ω
VDD=20V(See note 2.)
Turn-OFF time tOFF --- 0.2 0.5 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-41GR8:1
Surface-mounting Terminals
Weight: 0.1 g
G3VM-41GR6:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41GR8:Dimensions2

Terminal Arrangement / Internal Connections
(TOP VIEW)
G3VM-41GR8:Dimensions3
Note: The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.