Product Details Portlet

G3VM-41GR5 MOS FET Relays

MOS FET Relay with Low Output Capacitance and ON Resistance (C×R = 10pF·Ω) in a 40-V Load Voltage Model.

  • ON resistance of 1 Ω (typical) suppresses output signal attenuation.
  • Leakage current of 1.0 nA max. when output relay is open.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 40 V G3VM-41GR5 100  
G3VM-41GR5(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 40 V  
Continuous load current (AC peak/DC) IO 300 mA  
ON current reduction rate △IO/℃ -3.0 mA/ºC Ta ≥ 25ºC
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to + 125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 15 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 4 mA IO=100mA
Output Maximum resistance with output ON RON --- 1.0 1.5 Ω IF = 5mA
IO=300mA ,
t<1 s
Current leakage when the relay is open ILEAK --- --- 1.0 nA VOFF=30V,
Ta= 50ºC
Capacitance between terminals COFF --- 10.0 14.0 pF V=0,
f=100 MHz,
t<1 s
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- --- 0.5 ms IF=10 mA,
RL=200Ω
VDD=20V(See note 2.)
Turn-OFF time tOFF --- --- 0.5 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-41GR5:1
Surface-mounting Terminals
G3VM-41GR5:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41GR5:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-41GR5:Dimensions3
Note:The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.