Product Details Portlet

G3VM-41GR4 MOS FET Relays

MOS FET Relays with Low Output Capacitance and ON Resistance (C×R = 10pF•Ω) in a 40-V Load Voltage Model.

  • ON resistance of 2 Ω (typical) suppresses output signal attenuation.
  • Leakage current of 1.0 nA max. when output relay is open.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 40 V G3VM-41GR4 100 ---
G3VM-41GR4(TR)
--- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 40 V
Continuous load current (AC peak/DC) IO 250 mA
ON current reduction rate Δ IO/ºC -2.5 mA/ºC Ta ≥ 25ºC
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 15 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 4 mA IO=100 mA
Output Maximum resistance with output ON RON --- 2.0 3.0 Ω IF = 5 mA,
IO=250 mA,
t ‹ 1s
Current leakage when the relay is open ILEAK --- --- 1.0 nA VOFF=30 V,
Ta = 50ºC
Capacitance between terminals COFF --- 5.0 7.0 pF V = 0,
f = 100 MHz,
t < 1 s
Capacitance between I/O terminals CI-O --- 0.8 --- pF f = 1 MHz,
Vs = 0 V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- --- 0.5 ms IF=10 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- --- 0.5 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61B1/E1:Ratings/Characteristics2
Surface-mounting Terminals
G3VM-61B1/E1:Dimensions1
Weight: 0.1 g
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41GR4:Dimensions2

Terminal Arrangement/ Internal Connections
G3VM-41GR4:Dimensions3
Note:The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.