Product Details Portlet

G3VM-41BR/G3VM-41ER MOS FET Relays

Higher power, 3.5-A switching with a 40-V load voltage, DIP package. Low 30 mΩ ON Resistance.

  • Continuous load current of 3.5 A. (Connection C: 7 A)
  • Switches minute analog signals.
  • Dielectric strength of 2,500 Vrms between I/O.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
PackageContact formLoad voltage
(peak value) *
Continuous load current
(peak value) *
Stick packagingTape packaging
ModelMinimum
package
quantity
ModelMinimum package quantity
Connection
A, B
Connection
C
PCB TerminalsSurface-mounting
Terminals
Surface-mounting
Terminals
DIP61a
(SPST-NO)
40 V3.5 A7 AG3VM-41BRG3VM-41ER50 pcs.G3VM-41ER(TR)1,500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA 
Repetitive peak LED forward currentIFP1A100 μs pulses, 100 pps
LED forward current reduction rateΔ IF/ºC−0.3mA/°CTa ≥ 25°C
LED reverse voltageVR5V 
Connection temperatureTj125°C 
OutputLoad voltage (AC peak/DC)VOFF40V 
Continuous load
current
Connection AIO3.5AConnection A: AC peak/DC
Connection B and C: DC
Connection B3.5
Connection C7
ON current reduction rateConnection AΔ IO/ºC−35mA/°CTa ≥ 25°C
Connection B−35
Connection C−70
Pulse ON currentIop10.5At = 100 ms, Duty = 1/10
Connection temperatureTj125°C 
Dielectric strength between I/O *VI-O2,500VrmsAC for 1 min
Ambient Operating temperatureTa−40 to +85°CWith no icing or condensation
Ambient Storage temperatureTstg−55 to +125°C
Soldering temperature---260°C10 s
*The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.181.331.48VIF = 10 mA
Reverse currentIR------10μAVR = 5 V
Capacitance between terminalsCT---70---pFV = 0, f = 1 MHz
Trigger LED forward currentIFT---0.53mAIO = 1 A
Trigger LED forward currentIFC0.1------mAIO = 1 A
OutputMaximum resistance
with output ON
Connection ARON---3060IF = 5 mA,
IO = 2 A
Connection B---15---IF = 5 mA,
IO = 2 A
Connection C---8---IF = 5 mA,
IO = 4 A
Current leakage when the relay is openILEAK------1μAVOFF = 40 V
Capacitance between terminalsCOFF---1000---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf= 1 MHz, VS = 0 V
Insulation resistance between I/O terminalsRI-O1000108---VI-O = 500 VDC,
ROH ≤ 60%
Turn-ON timetON---25msIF = 5 mA, RL = 200 Ω,
VDD = 20 V *
Turn-OFF timetOFF---0.11
* Turn-ON and Turn-OFF Times
G3VM-41BR/ER:Ratings/Characteristics2
PCB Terminals
Weight: 0.4 g
G3VM-41BR/ER:Dimensions1

Note:The actual product is marked differently from the image shown here.
Surface-mounting Terminals
Weight: 0.4 g
G3VM-41BR/ER:Dimensions4

PCB Dimensions
(Bottom View)
G3VM-41BR/ER:Dimensions2

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41BR/ER:Dimensions5

Terminal Arrangement/Internal Connections
G3VM-41BR/ER:Dimensions3
Note:The actual product is marked differently from the image shown here.