Product Details Portlet

G3VM-41AY/G3VM-41DY MOS FET Relays

Dielectric Strength of 5,000VAC between I/O Using Optical Isolation

  • Trigger LED forward current 2mA (max.)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage(peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
DIP4 1a
(SPST-NO)
PCB terminals 40 V G3VM-41AY 100 ---
Surface-mounting terminals G3VM-41DY
G3VM-41DY(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate △IF/℃ -0.3 mA/℃ Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125
Output Load voltage (AC peak/DC) VOFF 40 V
Continuous load current (AC peak/DC) IO 2000 mA
ON current reduction rate △IO/℃ -20 mA/℃ Ta ≥ 25ºC
Pulse ON current IOP 6 A t = 100 ms, Duty = 1/10
Connection temperature TJ 125
Dielectric strength between I/O (See note 1.) VI-O 5000 Vrms AC for 1 min
Ambient operating temperature Ta −40〜+85 With no icing or condensation
Ambient storage temperature Tstg −55〜+125 With no icing or condensation
Soldering temperature (10 s) 260 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.45 1.63 1.75 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 40 --- pF V=0, f=1MHz
Trigger LED forward current IFT --- 0.3 2 mA IO=500mA
Turn-OFF LED forward current IFC 0.1 --- --- mA IOFF = 10 μA
Output Maximum resistance with output ON RON --- 0.06 0.10 Ω IF = 5 mA,
IO = 2A, t<1s
--- 0.09 0.15 IF = 5 mA,
IO = 2A
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=40V
Capacitance between terminals COFF --- 300 --- pF V=0, f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 2 5 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.3 1 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_41AY/DY:Ratings/Characteristics1
(Unit:mm)
PCB Terminals
Weight: 0.25 g
形G3VM-41AY/DY:Dimensions1
Surface-mounting Terminals
Weight: 0.25 g
形G3VM-41AY/DY:Dimensions4
 
Note: The actual product is marked differently from the image shown here.
 
PCB Dimensions
(BOTTOM VIEW)
形G3VM-41AY/DY:Dimensions2
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
形G3VM-41AY/DY::Dimensions5


Terminal Arrangement/Internal Connections
G3VM-41AY/DY:Dimensions3
 
Note:The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.