Product Details Portlet

G3VM-41AR/G3VM-41DR MOS FET Relays

MOS FET Relays in DIP 4-pin packages that achieve the low ON resistance and high switching capacity of a mechanical relay

  • Load voltage: 40 V.
  • Continuous load current of 2.5 A max.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
PackageContact formLoad voltage
(peak value) *
Continuous load current
(peak value) *
Stick packagingTape packaging
ModelMinimum
package
quantity
ModelMinimum package quantity
PCB TerminalsSurface-mounting
Terminals
Surface-mounting
Terminals
DIP41a
(SPST-NO)
40 V2.5 AG3VM-41ARG3VM-41DR100 pcs.G3VM-41DR(TR)1,500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add “(TR)” or “(TR05)” to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA 
Repetitive peak LED forward currentIFP1A100 μs pulses, 100 pps
LED forward current reduction rate△IF/℃−0.3mA/°CTa ≥ 25°C
LED reverse voltageVR5V 
Connection temperatureTJ125°C 
OutputLoad voltage (AC peak/DC)VOFF40V 
Continuous load current (AC peak/DC)IO2.5A 
ON current reduction rate△IO/℃−25mA/°CTa ≥ 25°C
Pulse ON currentIop7.5At = 100 ms, Duty = 1/10
Connection temperatureTJ125°C 
Dielectric strength between I/O*VI-O2,500VrmsAC for 1 min
Ambient Operating temperatureTa−40 to +85°CWith no icing or condensation
Ambient Storage temperatureTstg−55 to +125°CWith no icing or condensation
Soldering temperature260°C10 s
*The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.181.331.48VIF = 10 mA
Reverse currentIR------10μAVR = 5 V
Capacitance between terminalsCT---70---pFV = 0, f = 1 MHz
Trigger LED forward currentIFT(IFC)---0.53mAIO = 1 A
Release LED forward currentIFC(IFT)0.10.1---mAIOFF = 10 μA
OutputMaximum resistance with output ONRON---50150IF = 5 mA, t < 1s, IO = 2 A
Current leakage when the relay is openILEAK------1μAVOFF = 40 V
Capacitance between terminalsCOFF---300---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf = 1 MHz, VS = 0 V
Insulation resistance between I/O terminalsRI-O1000108---VI-O = 500 VDC,
ROH ≤ 60%
Turn-ON timetON---0.85msIF = 5 mA, RL = 200 Ω,
VDD = 20 V*
Turn-OFF timetOFF---0.31
* Turn-ON and Turn-OFF Times
G3VM-41AR/DR:Ratings/Characteristics1

Dimensions (Unit: mm)

PCB Terminals
Weight: 0.25 g
G3VM-41AR/DR:Dimensions1
Note: The actual product is marked differently from the image shown here.

Surface-mounting Terminals
Weight: 0.25 g
G3VM-41AR/DR:Dimensions4
Note: The actual product is marked differently from the image shown here.

PCB Dimensions
(Bottom View)
G3VM-41AR/DR:Dimensions2

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-41AR/DR:Dimensions5

Appearance / Terminal Arrangement / Internal Connections
(Top View)
G3VM-41AR/DR:Dimensions3

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. “G3VM” does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.