Product Details Portlet

G3VM-401G MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals.

  • Continuous load current of 120 mA.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage (peak value)*ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP41a
(SPST-NO)
Surface-mounting terminals400 VG3VM-401G100---
G3VM-401G(TR)---2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa ≥ 25ºC
LED reverse voltageVR5V
Connection temperatureTj125ºC
OutputLoad voltage (AC peak/DC)VOFF400V
Continuous load current (AC peak/DC)IO120mA
ON current reduction rateΔ IO/ºC-1.2mA/ºCTa ≥ 25ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to + 85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature---260ºC10 s
Note: 1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.01.151.3VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---30---pFV=0,
f=1MHz
Trigger LED forward currentIFT(IFC)(See note 3.)---13mAIO= 120 mA
Release LED forward currentIFC (IFT) (See note 3.)0.1------mAIOFF=100 μA
OutputMaximum resistance with output ONRON---1735ΩIF = 5mA
IO = 120mA
Current leakage when the relay is openILEAK------1.0µAVOFF=400 V
Capacitance between terminalsCOFF---70---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistanceRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---0.31msIF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF timetOFF---0.11ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Surface-mounting Terminals (Weight: 0.1g)
Weight: 0.1 g
G3VM-401G:Dimensions1
Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-401G:Dimensions2
Terminal Arrangement/Internal Connections
G3VM-401G:Dimensions3
Note:The actual product is marked differently from the image shown here.
*The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.