Product Details Portlet

G3VM-355JR MOS FET Relays

SPST-NO + SPST-NC MOS FET Relay in a Single SOP Package.

  • SPST-NO/SPST-NC models with SOP 8-pin package now available in the 350-V load voltage series.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package typeContact formTerminalsLoad voltage
(peak value)*
ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP81a1b
(SPST-NO/
SPST-NC)
Surface-mounting terminals350 VG3VM-355JR50---
G3VM-355JR (TR)---2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTj125ºC
OutputLoad voltage (AC peak/DC)VOFF350V
Continuous load current (AC peak/DC)IO120mA
ON current reduction rateΔ IO/ºC-1.2mA/ºCTa≥25ºC
Connection temperatureTj125ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to +125ºCWith no icing or condensation
Soldering temperature---260ºC10s
Note:1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement
conditions
InputLED forward voltageVF1.01.151.3VIF=10mA
Reverse currentIR------10µAVR=5V
Capacitance between terminalsCT---30---pFV=0, f=1MHz
Trigger LED forward currentIFT---13mASPST-NO: Io=120mA
IFCSPST-NC: IOFF=10µA
OutputMaximum resistance with output ONRON---1525ΩSPST-NO: IF=5mA, Io=120mA
SPST-NC: IF=0mA, Io=120mA
Current leakage when the relay is openILEAK------1.0µAVOFF=350V
Capacitance between terminalsCOFF---65---pF(1a) V = 0, f = 1 MHz
(1b) V = 0, f = 1 MHz, IF = 5 mA
Capacitance between I/O terminalsCI-O---0.8---pFf=1MHz, Vs=0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC, RoH≤60%
Turn-ON time1atON------1.0msIF=5mA, RL=200Ω, VDD=20V (See note 2.)
1b------1.0ms
Turn-OFF time1atOFF------1.0ms
1b------3.0ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Note: All units are in millimeters unless otherwise indicated.
Surface-mounting Terminals

Surface-mounting Terminals
Weight: 0.2 g
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions (Recommended Value, Top View)

G3VM-355JR:Dimensions2

Appearance
SOP (Small Outline Package)

G3VM-355JR:Dimensions3

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. “G3VM” does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.

Terminal Arrangement/Internal Connections
(Top View)

G3VM-355JR:Dimensions4