Product Details Portlet

G3VM-354J MOS FET Relays

Analog-switching MOS FET Relays with DPST-NC Contact.

  • Models with SPST-NC contacts and an 8-pin SOP package now included in 350-V load voltage series.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage
(peak value)*
ModelMinimum package quantity
Number per tubeNumber per tape
SOP82b
(DPST-NC)
Surface-mounting terminals350 VG3VM-354J50---
G3VM-354J (TR)---2,500
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTj125ºC
OutputLoad voltage (AC peak/DC)VOFF350V
Continuous load currentIO120mA
ON current reduction rateΔ IO/ºC-1.2mA/ºCTa≥25ºC
Connection temperatureTj125ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to +125ºCWith no icing or condensation
Soldering temperature---260ºC10s
Note:1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.01.151.3VIF=10mA
Reverse currentIR------10µAVR=5V
Capacitance between terminalsCT---30---pFV=0, f=1MHz
Trigger LED forward currentIFT---13mAIOFF=10µA
OutputMaximum resistance with output ONRON---1525ΩIo=120mA
Current leakage when the relay is
open
ILEAK------1.0µAVOFF=350V, IF=5mA
Capacitance between terminalsCOFF---65---pFV = 0, f = 1 MHz, IF = 5 mA
Capacitance between I/O terminalsCI-O---0.8---pFf=1MHz, Vs=0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH≤60%
Turn-ON timetON------1.0msIF=5mA, RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF timetOFF------3.0ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Note: All units are in millimeters unless otherwise indicated.
Surface-mounting Terminals

Surface-mounting Terminals
Weight: 0.2 g
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions (Recommended Value, Top View)

G3VM-354J:Dimensions2

Appearance
SOP (Small Outline Package)

G3VM-354J:Dimensions3

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. “G3VM” does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.

Terminal Arrangement/Internal Connections
(Top View)

G3VM-354J:Dimensions4