Product Details Portlet

G3VM-353H MOS FET Relays

Analog-switching MOS FET Relays with SPST-NC Contact.

  • Models in 350-V load voltage series with SPST-NC contacts and SOP package.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tube Number per tape and reel
SOP6 1b
(SPST-NC)
Surface-mounting terminals 350 V G3VM-353H 75 ---
G3VM-353H (TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 350 V
Continuous load current Connection A IO 120 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 120
Connection C 240
ON current reduction rate Connection A △IO/℃ -1.2 mA/ºC Ta ≥ 25ºC
Connection B -1.2
Connection C -2.4
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
 
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
G3VM_353H:Ratings/Characteristics1

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1.0 3.0 mA IOFF= 10µA
Output Maximum resistance with output ON Connection A RON --- 15 25 Ω IO = 120mA
Connection B --- 8 14 Ω IO = 120mA
Connection C --- 4 --- Ω IO = 240mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=350 V,
IF=5 mA
Capacitance between terminals COFF --- 65 --- pF V = 0, f = 1 MHz, IF = 5 mA
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- --- 1.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- --- 3.0 ms
Note: 1. Turn-ON and Turn-OFF Times
G3VM_353H:Ratings/Characteristics1
Note: 2. These value are for Relays with NC contacts
Note: All units are in millimeters unless otherwise indicated.
Surface-mounting Terminals
Surface-mounting Terminals
Weight: 0.13 g
Note: The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-353H:Dimensions2
 
Appearance
G3VM-353H:Dimensions3
Note: 1. The actual product is marked differently from the image shown here.
Note: 2. “G3VM” does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.
 
Terminal Arrangement/Internal Connections (Top View)
G3VM-353H:Dimensions4

Note: The actual product is marked differently from the image shown here.