Product Details Portlet

G3VM-353B/G3VM-353E MOS FET Relays

DIP 6-pin package, Analog-switching MOS FET Relays with SPST-NC Contact.

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tube Number per tape and reel
DIP6 1b
(SPST-NC)
PCB terminals 350 V G3VM-353B 50 ---
Surface-mounting Terminals G3VM-353E
G3VM-353E (TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 350 V
Continuous load current Connection A IO 150 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 150
Connection C 300
ON current reduction rate Connection A Δ IO/ºC -1.5 mA/ºC Ta ≥ 25ºC
Connection B -1.5
Connection C -3.0
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 2,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
G3VM_353B/E:Ratings/Characteristics1

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFC --- 1 3 mA IOFF= 10µA
Output Maximum resistance with output ON Connection A RON --- 15 25 Ω IO = 150mA
Connection B --- 8 14 Ω IO = 150mA
Connection C --- 4 7 Ω IO = 300mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA IF=5 mA,
VOFF=350 V
Capacitance between terminals COFF --- 85 --- pF f = 1 MHz, VS = 0 V
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.1 1.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 1.0 3.0 ms
※1. Turn-ON and Turn-OFF Times

G3VM_353B/E:Ratings/Characteristics2

※2. These values are for Relays with NC contacts
Note: All units are in millimeters unless otherwise indicated.
PCB Terminals
PCB Terminals
Weight: 0.4 g
Note: The actual product is marked differently from the image shown here.
PCB Dimensions
(Bottom View)
G3VM-353B/E:Dimensions2
 
 

Surface-mounting Terminals
Surface-mounting Terminals
Weight: 0.4 g
Note: The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-353B/E:Dimensions5
 
Terminal Arrangement/Internal Connections
(Top View)
G3VM-353B/E:Dimensions6
Note: The actual product is marked differently from the image shown here.