Product Details Portlet

G3VM-353B/G3VM-353E MOS FET Relays

DIP 6-pin package, Analog-switching MOS FET Relays with SPST-NC Contact.

    RoHS適合
    本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
    Package type Contact form Terminals Load voltage
    (peak value)*
    Model Minimum package quantity
    Number per tube Number per tape and reel
    DIP6 1b
    (SPST-NC)
    PCB terminals 350 V G3VM-353B 50 ---
    Surface-mounting Terminals G3VM-353E
    G3VM-353E (TR) --- 1,500
    * The AC peak and DC value are given for the load voltage.
    Absolute Maximum Ratings (Ta = 25ºC)
    Item Symbol Rating Unit Measurement Conditions
    Input LED forward current IF 50 mA
    Repetitive peak LED forward current IFP 1 A 100µs pulses,
    100 pps
    LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
    LED reverse voltage VR 5 V
    Connection temperature Tj 125 ºC
    Output Load voltage (AC peak/DC) VOFF 350 V
    Continuous load current Connection A IO 150 mA Connection A: AC peak/DC
    Connection B and C: DC
    Connection B 150
    Connection C 300
    ON current reduction rate Connection A Δ IO/ºC -1.5 mA/ºC Ta ≥ 25ºC
    Connection B -1.5
    Connection C -3.0
    Connection temperature Tj 125 ºC
    Dielectric strength between I/O (See note 1.) VI-O 2,500 Vrms AC for 1 min
    Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
    Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
    Soldering temperature --- 260 ºC 10 s
    Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
    G3VM_353B/E:Ratings/Characteristics1

    Electrical Characteristics (Ta = 25ºC)
    Item Symbol Minimum Typical Maximum Unit Measurement Conditions
    Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
    Reverse current IR --- --- 10 µA VR= 5V
    Capacitance between terminals CT --- 30 --- pF V=0,
    f=1MHz
    Trigger LED forward current IFC --- 1 3 mA IOFF= 10µA
    Output Maximum resistance with output ON Connection A RON --- 15 25 Ω IO = 150mA
    Connection B --- 8 14 Ω IO = 150mA
    Connection C --- 4 7 Ω IO = 300mA
    Current leakage when the relay is open ILEAK --- --- 1.0 µA IF=5 mA,
    VOFF=350 V
    Capacitance between terminals COFF --- 85 --- pF f = 1 MHz, VS = 0 V
    Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
    Vs = 0V
    Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
    RoH ≤ 60%
    Turn-ON time tON --- 0.1 1.0 ms IF=5 mA,
    RL=200Ω
    VDD=20V
    (See note 2.)
    Turn-OFF time tOFF --- 1.0 3.0 ms
    Note: 2. Turn-ON and Turn-OFF Times
    G3VM_353B/E:Ratings/Characteristics2
    Note: All units are in millimeters unless otherwise indicated.

    PCB Terminals
    PCB Terminals
    Weight: 0.4 g
    Note: The actual product is marked differently from the image shown here.

    PCB Dimensions
    (Bottom View)
    G3VM-353B/E:Dimensions2

    Surface-mounting Terminals

    Surface-mounting Terminals
    Weight: 0.4 g
    Note: The actual product is marked differently from the image shown here.

    Actual Mounting Pad Dimensions
    (Recommended Value, Top View)
    G3VM-353B/E:Dimensions5