Product Details Portlet

G3VM-351VY MOS FET Relays

Special SOP4-pin package with Dielectric strength AC 3.75 kV

  • Load voltage 350V
  • Continuous load current of 110 mA.
  • Insulation distance 5mm
  • Ambient operating temperature -40 to + 110℃
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
PackageContact formTerminalsLoad voltage (peak value)*Continuous
load current
(peak value)*
ModelMinimum package quantity
Number per stickNumber per tape
Special SOP
4-PIN
1a
(SPST-NO)
Surface-mounting
terminals
350 V110 mAG3VM-351VY125---
G3VM-351VY(TR)---3,000
G3VM-351VY(TR05)---500
*The AC peak and DC value are given for the load voltage and continuous load current.
Note:To order tape packaging for Relays with surface-mounting terminals, add “(TR)”, “(TR05)” to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rateΔ IF/ºC-0.3mA/ºCTa ≥ 25ºC
LED reverse voltageVR6V
Connection temperatureTj125ºC
OutputLoad voltage (AC peak/DC)VOFF350V
Continuous load current (AC peak/DC)IO110mA
ON current reduction rateΔ IO/ºC-1.1mA/ºCTa ≥ 25ºC
Pulse ON currentlop330mAt=100 ms, Duty=1/10
Connection temperatureTj125ºC
Dielectric strength between I/O (See note 1.)VI-O3,750VrmsAC for 1 min
Ambient operating temperatureTa-40 to + 110ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature---260ºC10 s
Note: 1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.11.271.4VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---30---pFV=0,
f=1MHz
Trigger LED forward currentIFT(IFC)(See note 3.)---0.83mAIO=110mA
Release LED forward currentIFC (IFT) (See note 3.)0.10.4---mAIOFF=100µA
OutputMaximum resistance with output ONRON---2235ΩIF = 5mA
IO=110mA,t<1s
---3550ΩIF = 2mA
IO=100mA
Current leakage when the relay is openILEAK---11000nAVOFF=350V
Capacitance between terminalsCOFF---30---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---0.51msIF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF timetOFF---13ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Weight: 0.1 g
Surface-mounting Terminals
G3VM_61VY1/D1:Dimensions4
Weight: 0.1 g
Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
G3VM-61VY/D1:Dimensions2

Terminal Arrangement/Internal Connections
(Top View)
G3VM-61VY/D1:Dimensions3

Note:“G3VM” does not appear in the model number on the Relay.
*The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.