Product Details Portlet

G3VM-351H MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals.

  • Upgraded G3VM-S3 Series.
  • Continuous load current of 110 mA.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)*   Minimum package quantity
Model Number per tube Number per tape and reel
SOP6 1a
(SPST-NO)
Surface-mounting terminals 350 V G3VM-351H 75 ---
G3VM-351H(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 350 V
Continuous load current Connection A IO 110 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 110
Connection C 220
ON current reduction rate Connection A Δ IO/ºC -1.1 mA/ºC Ta ≥ 25ºC
Connection B -1.1
Connection C -2.2
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
G3VM_351H:Ratings/Characteristics1

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1 3 mA IO= 110mA
Output Maximum resistance with output ON Connection A RON --- 25 35 Ω IF = 5mA
IO=110 mA,
t <1s
--- 35 50 Ω IF = 5mA
IO=110 mA
Connection B --- 28 40 Ω IF = 5mA
IO=110 mA
Connection C --- 14 20 Ω IF = 5mA
IO=220 mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=350V
Capacitance between terminals COFF --- 30 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.3 1.0 ms IF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 1.0 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_351H:Ratings/Characteristics2
Surface-mounting Terminals
Weight: 0.13 g
G3VM-351H:Dimensions1
Note:
The actual product is marked differently from the image shown.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-351H:Dimensions2

Terminal Arrangement/Internal Connections
G3VM-351H:Dimensions3
Note:
The actual product is marked differently from the image shown.