Product Details Portlet

G3VM-351GL MOS FET Relays

SOP Current-limiting Relays in 350-V Load Voltage Series.

  • G3VM-351G with current limiting.
  • Current limit: 150 to 300 mA
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 350 V G3VM-351GL 100 ---
G3VM-351GL(TR)
--- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125 ºC
Output Load voltage (AC peak/DC) VOFF 350 V
Continuous load current (AC peak/DC) IO 120 mA
ON current reduction rate Δ ION/ºC -1.2 mA/ºC Ta ≥ 25ºC
Connection temperature TJ 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1 3 mA IO=120 mA
Output Maximum resistance with output ON RON --- 15 35 Ω IF = 5 mA,
IO=120 mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=350V
Capacitance between terminals COFF --- 70 --- pF V = 0,
f = 1MHz
Limit current ILIM 150 --- 300 mA IF = 5 mA, VDD = 5 V,
t = 5 ms
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.3 1.0 ms IF=5 mA,,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.1 1.0 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61B1/E1:Ratings/Characteristics2
Surface-mounting Terminals
G3VM-61B1/E1:Dimensions1
Weight: 0.1 g
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-61B1/E1:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-61B1/E1:Dimensions3
Note: The actual product is marked differently from the image shown here.
*The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.