Product Details Portlet

G3VM-351G MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals.

  • Upgraded G3VM-S2 Series.
  • Continuous load current of 110 mA.

Discontinuation Date: Mar. 30, 2019

RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package typeContact formTerminalsLoad voltage (peak value)*ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP41a
(SPST-NO)
Surface-mounting terminals350 VG3VM-351G100---
G3VM-351G(TR)---2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rate△IF/℃-0.5mA/ºCTa ≥ 25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF350V
Continuous load current (AC peak/DC)IO110mA
ON current reduction rate△IO/℃-1.1mA/ºCTa ≥ 25ºC
Connection temperatureTJ125ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to + 85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature260ºC10 s
Note: 1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.01.151.3VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---30---pFV=0,
f=1MHz
Trigger LED forward currentIFT(IFC)(See note 3.)---13mAIO= 100mA
Release LED forward currentIFC (IFT) (See note 3.)0.1------mAIOFF=100 μA
OutputMaximum resistance with output ONRON---2535ΩIF = 5mA
IO=110 mA,
t <1s
---3550ΩIF = 5mA
IO=110 mA
Current leakage when the relay is openILEAK------1.0µAVOFF=350V
Capacitance between terminalsCOFF---30---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistance between I/O terminalsRI-O1,000108---VI-O=500VDC,
RoH ≤ 60%
Turn-ON timetON---0.31.0msIF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF timetOFF---0.11.0ms
Note: 2.Turn-ON and Turn-OFF Times
G3VM_351G:Ratings/Characteristics1
Surface-mounting Terminals
Weight: 0.1 g
G3VM-351G:Dimensions1
Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-351G:Dimensions2
Terminal Arrangement/Internal Connections
G3VM-351G:Dimensions3
Note:The actual product is marked differently from the image shown here.
*The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.