Product Details Portlet

G3VM-31QR MOS FET Relays

World's smallest * class New S-VSON Package

  • Load voltage 30V.
  • Continuous load current 1.5 A max.

  • * As of November 2016 Survey by OMRON.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage
(peak value) *
Continuous load current
(peak value) *
Packing/Tape cutPacking/Tape & reel
ModelMinimum package quantityModelMinimum package quantity
S-VSON41a (SPST-NO)Surface-mounting Terminals30V1,500mAG3VM-31QR1 pc.G3VM-31QR(TR05)500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note:When ordering tape packing, add "(TR05)" (500pcs/reel) to the model number.
Ask your OMRON representative for orders under 500 pcs. We can supply products with the tape already cut.
Tape-cut VSONs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rate△IF/℃-0.3mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF30V
Continuous load current (AC peak/DC)IO1,500mA
ON current reduction rate△IO/℃−15mA/ºCTa≥25ºC
Pulse ON currentIop4.5At=100ms, Duty=1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O (See note 1.)VI-O500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +110ºC
Ambient storage temperatureTstg-40 to +125ºCWith no icing or condensation
Soldering temperature260ºC10 s
Note:1.The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.11.211.4VIF=10mA
Reverse currentIR------10µAVR=5V
Capacity between terminalsCT---30---pFV=0,f=1MHz
Trigger LED forward currentIFT---0.63mAIO=100mA
Release LED forward currentIFC0.1------mAIOFF=10μA
OutputMaximum resistance with output ONRON---0.10.2ΩIF=5mA, t<1s
IO=1A
Current leakage when the relay is openILEAK------1nAVOFF=20V
Capacity between terminalsCOFF---120---pFV=0,f=100MHz,
t<1s
Capacity between I/O terminalsCI-O---1---pFf=1MHz,Vs=0V
Insulation resistance between I/O terminalsRI-O---108---VI-O=500VDC,
RoH≤60%
Turn-ON timetON---0.82msIF=5mA,RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF timetOFF---0.051
Note: 2. Turn-ON and Turn-OFF Times
Appearance
S-VSON (Super-Very Smal Outline Non-leaded)
S-VSON4 pin
G3VM-31QR:Dimensions1
* Actual model name marking for each model
ModelMarking
G3VM-31QR3Q0
Note 1. The actual product is marked differently from the image shown here.
Note 2. “G3VM” does not appear in the model number on the Relay.

Dimensions (Unit: mm)
Surface-mounting Terminals
Weight: 0.01g
G3VM-31QR:Dimensions2
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-31QR:Dimensions3

Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.
Terminal Arrangement/Internal Connections
G3VM-31QR:Dimensions3