Product Details Portlet

G3VM-21LR11 MOS FET Relay

High-power, 0.9-A Switching with SSOP Package in a 20-V Load Voltage Model.

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tape and reel
SSOP4 1a
(SPST-NO)
Surface-mounting terminals 20 V G3VM-21LR11 ---
G3VM-21LR11(TR05) 500
Note: 1. Ask your OMRON representative for orders. We can supply products with the tape already cut.
  2. Tape-cut SSOPs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
LED forward current reduction rate ΔIF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 20 V
Continuous load current (AC peak/DC) IO 900 ma
ON current reduction rate ΔION/ºC -12 mA/ºC Ta ≥ 50ºC
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note:1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 15 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=100mA
Output Maximum resistance with output ON RON --- 0.18 0.22 Ω IF = 5mA
IO=900mA ,
t <1S
Current leakage when the relay is open ILEAK --- --- 1 nA VCFF = 20V
Capacitance between terminals COFF --- 40 --- pF V = 0
f = 100MHz ,
t < 1S
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O termainals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.3 2 ms IF=5 mA,
RL=200Ω
VDD=10V
(See note 2.)
Turn-OFF time tOFF --- 0.2 1 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_21LR11:Ratings/Characteristics1
Surface-mounting Terminals
G3VM-21LR11:Dimensions1

Weight: 0.03 g
Note : The actual product is marked differently from the image shown here.
  Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-21LR11:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-21LR11:Dimensions3
Note: The actual product is marked differently from the image shown here.