Product Details Portlet

G3VM-21LR10 MOS FET Relays

World's Smallest SSOP Package MOS FET Relay (COFF (typical): 0.8 pF, RON (typical): 3 Ω) with Low Output Capacitance and ON Resistance (C × R = 2.5 pF•Ω) in a 20-V Load Voltage Model.

  • Output capacitance of 0.8 pF (typical) allows high
    frequency applications.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tape and reel
SSOP4 1a
(SPST-NO)
Surface-mounting
terminals
20 V G3VM-21LR10 ---
G3VM-21LR10 (TR05) 500
Note:
Ask your OMRON representative for orders. We can supply products with the tape already cut.
Tape-cut SSOPs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate ΔIF/ºC -0.3 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 20 V  
Continuous load current (AC peak/DC) IO 200 mA  
ON current reduction rate ΔION/ºC -2.0 mA/ºC Ta≥25ºC
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.15 1.35 1.45 V IF=5mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 70 --- pF V=0, f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=100mA
Output Maximum resistance with output ON RON --- 3 5 Ω IF=5mA,
IO=200mA,t<1s
Current leakage when the relay is open ILEAK --- 10 200 pA VOFF=20V,Ta=25ºC
Capacitance between terminals COFF --- 0.8 1.1 pF V=0,f=100MHz,
Capacitance between I/O terminals CI-O --- 0.3 --- pF f=1MHz, Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- --- 0.2 ms IF=5mA, RL=200Ω,
VDD=10V (See note 2.)
Turn-OFF time tOFF --- --- 0.2 ms
Note: 2. Turn-ON and Turn-OFF Times

Surface-mounting Terminals

G3VM-21LR10:Dimensions1
Weight: 0.03 g
Note : The actual product is marked differently from the image shown here.
  Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-21LR10:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-21LR10:Dimensions3
Note: The actual product is marked differently from the image shown here.