Product Details Portlet

G3VM-21GR MOS FET Relays

MOS FET Relay with Low Output Capacitance and ON Resistance (C×R = 5pF·Ω) in a 20-V Load Voltage Model.

  • Output capacitance of 1 pF (typical) allows high-frequency applications.
  • Leakage current of 1.0 nA max. when output relay is open.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting terminals 20 V G3VM-21GR 100  
G3VM-21GR(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate ΔIF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 20 V  
Continuous load current (AC peak/DC) IO 160 mA  
ON current reduction rate ΔION/ºC -1.6 mA/ºC Ta ≥ 25ºC
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 15 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 4 mA IO=100mA
Output Maximum resistance with output ON RON --- 5 8 Ω IF = 5mA
IO=160mA ,
t<1 s
Current leakage when the relay is open ILEAK --- --- 1.0 nA VOFF=20V,
Ta= 50ºC
Capacitance between terminals COFF --- 1.0 2.5 pF V=0,
f=100 MHz,
t<1 s
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- --- 0.5 ms IF=10 mA,
RL=200Ω
VDD=20V(See note 2.)
Turn-OFF time tOFF --- --- 0.5 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-21GR:1
Surface-mounting Terminals
Weight: 0.1 g
G3VM-21GR;Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-21GR;Dimensions2
Terminal Arrangement / Internal Connections
G3VM-21GR;Dimensions3
Note: The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.