Product Details Portlet

G3VM-202J1 MOS FET Relays

Two Channels and an 8-pin SOP Package in 200-V Load Voltage Series.

  • Continuous load current of 200 mA.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage (peak value)*ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP82a
(DPST-NO)
Surface-mounting terminals200 VG3VM-202J150---
G3VM-202J1(TR)---2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF50mA
LED forward current reduction rateΔ IF/ºC-0.5mA/ºCTa≥25ºC
LED reverse voltageVR5V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF200V
Continuous load current (AC peak/DC)IO200mA
ON current reduction rateΔ IO/ºC-2.0mA/ºCTa≥25ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Ambient operating temperatureTa-40 to +85ºCWith no icing or condensation
Ambient storage temperatureTstg-55 to +125ºCWith no icing or condensation
Soldering temperature---260ºC10s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement conditions
InputLED forward voltageVF1.01.151.3VIF=10mA
Reverse currentIR------10µAVR=5V
Capacitance between terminalsCT---30---pFV=0,f=1MHz
Trigger LED forward currentIFT---13mAIO=200mA
OutputMaximum resistance with output ONRON---58ΩIF=5mA,O=200mA
Current leakage when the relay is openILEAK------1.0µAVOFF=200V
Capacitance between terminalsCOFF---100---pFV = 0, f = 1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1MHz,Vs=0V
Insulation resistanceRI-O1,000108---VI-O=500VDC,RoH ≤60%
Turn-ON timetON---0.61.5msIF=5mA,RL=200Ω,
VDD=20V(See note 2.)
Turn-OFF timetOFF---0.11ms
*1. Turn-ON and Turn-OFF Times


*2. These values are for Relays with NC contacts
Surface-mounting Terminals
Weight: 0.2 g
G3VM-202J1:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions (Recommended Value, Top View)
g3vm-202j1_gaikei2.gif

Terminal Arrangement /Internal Connections
g3vm-202j1_gaikei3.gif
Note: The actual product is marked differently from the image shown here.